Cable Retractor Horizontal Mounting Bracket
TBCRHMK
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Allows retractor to mount horizontally under a conference room table, so cable can be accessed through a table grommet.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Wiremold | ||
UPC Number | 786776182965 | ||
Country Of Origin | China | ||
Application Sector | Commercial | ||
Standard | InteGreat Cable retractors are not UL Listed because they are designed to organize and protect cords and cables that are not required to be enclosed by the National Elcetric code. | ||
Type | Cable Retractor |
Dimensions
Product Width US | 8.25 in | ||
Product Depth US | 1.9 in | ||
Product Length US | 8.25 in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Mounting Type | Recessed |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
I need this, but for USB (3.0).
Hello,
That specific product is a perpendicular mounting bracket. If your question is in regards to the cable rectractors then the available option would be the TBCRUSB, which is 2.0 USB-A. Unfortunately USB 3.0 is not an available option in our offering.
Thank you.
Date published: 2021-01-19
Bazaarvoice SAP Hybris Integration Version 2.8.1