The Empty Access Table Box is designed to be installed into furniture to allow for easier access to installed plug strips closer to the point-of-use. The box installs directly into worksurfaces that have been cut to accommodate the box and secures to the table using a clamp mount to ensure easy adjustability for worksurfaces of different depths. The wide opening on the side of the box allows for plug strips to be easily installed and managed. The lid of the box allows cords to exit the box front and power devices on the worksurface or hinges open for plugging devices in. The box is perfect for adding more convenient access to power at conference room tables or workstations.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Easy Installation: Cut a hole into the worksurface and drop the box inside. The top lip around the box edge hides any imperfections.
- Match Space Aesthetics: Available in 3 different top finishes, including black, white, and aluminum to fit with any décor.
- Plug Strip Access: Place plug strips into the box, up to 10.82 inches in length.
- Adjustable Mounting Supports: Includes adjustable supports that can accommodate surface depths from 0.39”” to 1.57””.
Specifications
General Info
Color | White | ||
Type | Table Box | ||
Application Sector | Commercial | ||
Product Line | Wiremold | ||
Country Of Origin | China | ||
Features | USB-A Charging | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
UPC Number | 786776194289 |
Dimensions
Product Depth US | 3.375 in | ||
Product Length US | 11.125 in | ||
Product Width US | 5.625 in | ||
Product Weight US | 4.813 lb | ||
Internal Depth | 3.375 in |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Cutout Shape | Rectangular | ||
Environmental Conditions | INDOOR | ||
Mounting Type | Recessed |
Resources
Cutsheet
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
what kind of insert can I have inside this cubby? I am interested in power and netwrk
The ETB-AA box dimensions are 11 5/8" x 5 1/8" x 3 3/8". It is designed to conceal a plug strip recessed into the worksurface such as a table top. Please call Technical Support at 844-957-3783 option 2 for Wiremold and then option 2 for Technical Support for further assistance with product selection.
Date published: 2023-02-24
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PN10L08V | Wiremold
Small, low profile raceway designed for communication or power applications.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
V718 | Wiremold
Add or extend power, phone, or data lines.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
V2400BD | Wiremold
Low profule raceway designed for communication or power applications,
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
V6007C-1 | Wiremold
High cable capacity, dual service steel raceway ideal for multi-service applications.