text.skipToContent text.skipToNavigation

InteGreat™ A/V TABLE BOX WITH USB, FIELD WIRED, BLACK

TB672AUBKF Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 17ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

InteGreat A/V table boxes are an elegant solution for extending power, communication and A/V to the meeting presenter's point-of-use. InteGreat A/V table boxes provide the depth to mount devices, especially A/V devices, below the table top. It has attractive finishes that can match any room decor. Combine it with other InteGreat products for a comprehensive solution to managing and delivering power, communication and A/V connectivity for conference rooms. This field wired version can be easily installed using MC type cable. The wiring compartment contains leads with easy to wire Wago® splicing connectors. Now available with two USB A charging ports. 

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • InteGreat™ A/V Table Boxes have a brushed, anodized cover available in either black or aluminum finishes, with beveled edges and a ““soft-touch”” handle
  • The ““pocket”” door in the cover fully recesses into the box when open, giving access to connections without obstructing the work surface
  • A finishing plate hides hardware on the activation surface and allows for labeling of the AVIP plates
  • The activation surface of the InteGreat™ A/V Table Box can be adjusted down, in 1/2”” [12.7mm] increments, from 1”” to 4”” [25mm to 102mm] to allow the cover to close even when using large style connectors.
  • Ease of Installation. Hole cuts are made easy with the included template. Simply configure your connectivity, set your activation height, place box in the cut out, and secure it below the table with the bracket and set screw.
  • InteGreat™ A/V Table Boxes are supplied with a cable grommet kit that can accommodate up to eight pull out connections. Boxes can also accept up to five Wiremold AVIP, or Extron® MAAP connectors.
  • USB Charging - InteGreat™ A/V Tables Boxes come standard with 2 USB-A Charging Ports, 3.1A shared.
  • The cover flange allows for 1/4”” [6.4mm] of forgiveness in the cut out opening. InteGreat™ A/V Table Boxes have a 12' SJT cord for easy connection to the electrical infrastructure.
  • Each box also has two 15 amp receptacles in the top compartment and one 15 amp receptacle on the underside of the box.

Specifications

General Info
Color Black
Type Table Box
Application Sector Commercial
Product Line Wiremold
Country Of Origin United States
Features USB-A Charging
Number of Receptacles 2
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
UPC Number 786776192339
Dimensions
Product Depth US 8.25 in
Product Length US 6.937 in
Product Width US 6.0 in
Product Weight US 7.71 lb
Internal Depth 8.25 in
Listing Agencies / 3rd Party Agencies
CSA Listed Yes
CSA File Number  101415836CRT-002
ETL Listed Yes
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Amperage 15 A
Cutout Shape Rectangular
USB Amperage 3.1 A
USB Wattage 15 W
Mounting Type Recessed
NEMA Configuration Code 5-15R
Number of USBs 2
Voltage 125.0 V
Wiring Method Hard-Wired

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Is there an updated version of the table box with USB-C charger connector? It'll be better too if it's capable of Power Delivery (PD) for laptop charging for example.

Asked by: VS
Hello. No, as of this time, Wiremold does not offer a USB-C charging version of the InteGreat table box. Please contact Wiremold Tech Support directly to discuss further options. Thanks!
Answered by: Wiremold Tech Support
Date published: 2025-07-15

How would I use this product or if there's a product that would fit the table opening of 12.5" x 8"?

Asked by: Hai Tran
Hi, That box would require a 6 7/16" x 5 1/2" opening to be installed. We would not have anything large enough to fill a 12.5" x 8" opening. Thanks,
Answered by: Wiremold Tech Support
Date published: 2023-08-21

does this unit come in another color other than black?

Asked by: Anonymous
Hello, Yes, the cover is also available in aluminum. The complete catalog number for box and cover is TB672AUALF. Thank you
Answered by: Wiremold Tech Support
Date published: 2022-12-16
  • y_2025, m_10, d_15, h_8CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_3
  • loc_en_US, sid_TB672AUBKF, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 38ms
  • QUESTIONS, PRODUCT