text.skipToContent text.skipToNavigation

Pop Up Tower, 2 Outlet, 1 USB-A, 1 USB-C

POPUP-BK Wiremold
Pop Up Tower, 2 Outlet, 1 USB-A, 1 USB-C is rated 2.0 out of 5 by 1.
  • y_2025, m_10, d_16, h_8
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_POPUP-BK, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 36ms
  • REVIEWS, PRODUCT

The Pop Up Tower allows for convenient access to power and charging while remaining hidden when not in use. The top cap of the tower pops up when pushed in and can be pulled up and locked in the open position, revealing two tamper-resistant outlets, a USB-A port and USB-C port. The USB ports share a combined total output of up to 15W for charging of small electronic devices. When finished with charging, the pop up tower can be pushed back down into the surface once the lock is released at the base of the unit.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Easy Installation: Core a hole into furniture to add this pop up outlet and plug the 6 ½ foot cord into a nearby outlet.
  • Tamper-Resistant Outlets: Includes 2 tamper-resistant outlets rated at 15A, 125 VAC.
  • USB Charging: Equipped with 1 USB-A port and 1 USB-C port with a total combined output of 15W at 3.1A.
  • Declutter Your Space: Outlets and USBs stay hidden underneath the surface when unit is not in use and can be brought-up by simply pushing the top cap and pulling the unit up.

Specifications

General Info
Color Black
Type Furniture Power Center
Application Sector Commercial
Product Line Wiremold
Country Of Origin China
Features USB-A Charging, USB-C Charging
Number of Receptacles 2
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
UPC Number 786776194388
Dimensions
Product Height US 10.75 in
Product Width US 3.375 in
Product Weight US 2.205 lb
Internal Depth 3.375 in
Listing Agencies / 3rd Party Agencies
ETL Listed Yes
ETL ListingNumber  5013860
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Amperage 15 A
Cutout Shape Rectangular
Cord Length 6.5 ft
Environmental Conditions INDOOR
USB Amperage 3.1 A
USB Wattage 15 W
Mounting Type Recessed
NEMA Configuration Code 5-15R
Number of USBs 2
Voltage 125.0 V
Wiring Method Cord-ended

Reviews

Rated 2 out of 5 by from Outdated Technology I bought this pop up tower in July 2023, and really liked the quality of the product. However, unfortunately, it appears the USB-C port used at that time is not able to support charging of the latest series of iPhones. So less than 2 years after buying, I can't charge the very device I use most often in my home office. I was told by the support team that they updated the unit in 2023, so I must have just missed an upgrade window. I was further told to check the product date stamp to ensure I have the latest, but that is hard to do when buying online. It just feels like I wasted my money on this.
Date published: 2025-05-23
  • y_2025, m_10, d_16, h_8
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_POPUP-BK, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 8ms
  • REVIEWS, PRODUCT

Questions & Answers

Hello, I am looking for a kitchen countertop pop up outlet preferably white and 15 amp.  Do you know if this is suitable for use in a kitchen

Asked by: Matt
Hello Matt, Although Wiremold offers several table box solutions, none of them are specifically designed or approved for use in countertop installations.
Answered by: Wiremold Tech Support
Date published: 2023-11-03
  • y_2025, m_10, d_16, h_8CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_POPUP-BK, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 48ms
  • QUESTIONS, PRODUCT