
2 (51mm) IPS Duct Round Afterset
436-2-11/2
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Installed either before or after concrete pour to create activation from duct. NOTE: Drill a 2 1/2'' (64mm) hole in concrete and a 2 1/4'' (57mm) hole in duct.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Application Sector | Commercial | ||
Product Line | Wiremold | ||
Country Of Origin | United States | ||
Construction | Not Assembled | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
Standard | cULus Listed Underfloor Raceway: File E7020 Guide RKCZ cULus Listed Underfloor Raceway Fittings: File E11912 Guide RKQX. Meets Article 390 of NEC. | ||
UPC Number | 786564217718 |
Dimensions
Product Height US | 1.5 in | ||
Product Length US | 2.484 in | ||
Product Width US | 2.484 in | ||
Product Weight US | 0.264 lb |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E26663 | ||
cULus Listed | Yes |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Resources
Brochure
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
1045S | Wiremold
Highly flexible duct system to meet varying project demands.