

Installed either before or after concrete pour to create activation from duct. NOTE: Drill a 2 1/2in (64mm) hole in concrete and a 2 1/4in (57mm) hole in duct.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Application Sector | Commercial | ||
Product Line | Wiremold | ||
Country Of Origin | China | ||
Construction | Not Assembled | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
Standard | cULus Listed Cellular Metal Floor Raceway Fittings: File E26663 Guide RINV/RINV7 | ||
UPC Number | 786564217640 |
Dimensions
Product Height US | 3.0 in | ||
Product Length US | 2.484 in | ||
Product Width US | 2.484 in | ||
Product Weight US | 0.568 lb |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E26663 | ||
cULus Listed | Yes |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Resources
Installation Instructions
Brochure
Guide Form Specifications
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Hi, Can it be spliced in the afterset insert that stting on the walkerduct? Is it not voloating NEC code? Thank you.
AHJ refers to the Authority Having Jurisdiction, who will evaluate the installation according to local code.
Date published: 2024-07-17
can wire be spliced in afterset insert?
Hi,
Yes it can. If you need any additional information, please feel free to reach out to us directly at 1-844-957-3783, option 2 for Wiremold, followed by option 2 again for tech support.
Thanks,
Date published: 2024-03-25
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
500DR | Wiremold
Delivering the flexibility of interchangeable faceplates.