
525 Series 2 (51mm) IPS Extension for Afterset Inserts
424-3/4
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
3/4'' IPS Extension for Aftersets
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Application Sector | Commercial | ||
Product Line | Wiremold | ||
Country Of Origin | United States | ||
Construction | Die Cast | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
Standard | cULus Listed Underfloor Raceway Fittings: File E11912 Meets Article 390 of NEC. | ||
UPC Number | 786564217657 |
Dimensions
Product Depth US | 0.75 in | ||
Product Weight US | 0.176 lb |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Cable Entry | Opening on top |
Resources
Cutsheet
Instruction Sheet
Brochure
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
1126A-11/4 | Wiremold
2'' IPS to 3/4'' Afterset Insert
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PSRC9FF2TCBK | Wiremold
Bring single service power or communication directly to the workstation.