
525 Series Four-Piece Communication Service Fitting
525C
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
1 1/4'' (32mm) I.D. grommeted hole one side. Blank plate other side. NOTE: Four-piece service fittings include: housing and base plate. Receptacles included when indicated in part number description. 525 Series Service Fittings have 27 cubic inches (442ml) of capacity. NOTE: Four-piece service fittings include: housing and base plate. Receptacles included when indicated in part number description. 525 Series Service Fittings have 27 cu. in. (442ml) of capacity.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- 1 1/4'' (32mm) I.D. grommeted hole one side. Blank plate other side. NOTE: Four-piece service fittings include: housing and base plate.
- Receptacles included when indicated in part number description. 525 Series Service Fittings have 27 cubic inches (442ml) of capacity.
- Receptacles included when indicated in part number description. 525 Series Service Fittings have 27 cubic inches (442ml) of capacity.
- NOTE: Four-piece service fittings include: housing and base plate. Receptacles included when indicated in part number description. 525 Series Service Fittings have 27 cu. in. (442ml) of capacity.
- NOTE: Four-piece service fittings include: housing and base plate. Receptacles included when indicated in part number description. 525 Series Service Fittings have 27 cu. in. (442ml) of capacity.
Specifications
General Info
Application Sector | Commercial | ||
Product Line | Wiremold | ||
Country Of Origin | United States | ||
Construction | Not Assembled | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
Standard | cULus Listed Underfloor Raceway Fittings: File E11912 Guide RQKX Meets Article 390 of NEC | ||
UPC Number | 786564014997 |
Dimensions
Product Height US | 2.79 in | ||
Product Length US | 4.46 in | ||
Product Width US | 3.13 in | ||
Product Weight US | 1.0781 lb |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E11912 | ||
cULus Listed | Yes |
Trade Programs
USMCA | Yes |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Cable Entry | Through Floor |
Resources
Cutsheet
Instruction Sheet
Brochure
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
525H | Wiremold
Expanding the range of services to include audio/video devices.