
525 Series Four-Piece Power Service Fitting
525F
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Duplex opening one side. Receptacle not included. NOTE: Four-piece service fittings include: housing and base plate. Receptacles included when indicated in part number description. 525 Series Service Fittings have 27 cubic inches (442ml) of capacity. NOTE: Four-piece service fittings include: housing and base plate. Receptacles included when indicated in part number description. 525 Series Service Fittings have 27 cu. in. (442ml) of capacity.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Duplex opening one side. Receptacle not included.
- NOTE: Four-piece service fittings include: housing and base plate.
- Receptacles included when indicated in part number description.
- 525 Series Service Fittings have 27 cubic inches (442ml) of capacity. NOTE: Four-piece service fittings include: housing and base plate.
- Receptacles included when indicated in part number description. 525 Series Service Fittings have 27 cu. in. (442ml) of capacity.
Specifications
General Info
Application Sector | Commercial | ||
Product Line | Wiremold | ||
Country Of Origin | United States | ||
Construction | Not Assembled | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
Standard | cULus Listed Underfloor Raceway Fittings: File E11912 Guide RKQX/RKQX7 | ||
UPC Number | 786564015017 |
Dimensions
Product Weight US | 1.0594 lb | ||
Cubic Capacity | 27 in³ |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E11912 | ||
cULus Listed | Yes |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Cable Entry | Through Floor |
Resources
Cutsheet
Instruction Sheet
Brochure
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
We have a project that requires a hardwired connection to a modular furniture whip. The wiring is good for 3-20A circuits. We have specified a Wiremold MP8. Do you have an illustration or a picture of a MP8 pedestal connecting a furniture whip?
Hi,
There is not a fitting to use those in that way. Please feel free to reach out to us directly at 1-844-957-3783, option 2 for Wiremold, followed by option 2 again for tech support.
Thanks,
Date published: 2024-06-11
physical size of 525 box dimensions
Hello,
The 525 housing is 2.14" H x 4.46" L x 3.12" W. Attached you will find a overall product drawing.
Date published: 2020-11-23
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
525A | Wiremold
Expanding the range of services to include audio/video devices.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
1126A-3/4 | Wiremold
2'' IPS to 3/4'' Afterset Insert
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
4230 | Wiremold
Highly flexible duct system to meet varying project demands.