text.skipToContent text.skipToNavigation

525 Series Four-Piece Power Service Fitting

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

GFI device plate one side. Blank plate other side. NOTE: Four-piece service fittings include: housing and base plate. Receptacles included when indicated in part number description. 525 Series Service Fittings have 27 cubic inches (442ml) of capacity.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • GFI device plate one side. Blank plate other side. NOTE: Four-piece service fittings include: housing and base plate. Receptacles included when indicated in part number description. 525 Series Service Fittings have 27 cubic inches (442ml) of capacity.

Specifications

General Info
Application Sector Commercial
Product Line Wiremold
Country Of Origin United States
Construction Not Assembled
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard cULus Listed Underfloor Raceway Fittings: File E11912 Guide RQKX Meets Article 390 of NEC
UPC Number 786564015048
Dimensions
Product Weight US 1.095 lb
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E11912
cULus Listed  Yes
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Cable Entry Through Floor

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Recently Viewed