
2'' IPS locking nipple for 525 and Multiplex Series fittings. 1 1/2'' long.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Application Sector | Commercial | ||
Product Line | Wiremold | ||
Country Of Origin | United States | ||
Construction | Not Assembled | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
Standard | cULus Listed Underfloor Raceway Fittings: File E11912 Guide RQKX Meets Articles 390 of NEC | ||
UPC Number | 786564221852 |
Dimensions
Product Depth US | 1.5 in | ||
Product Weight US | 0.21 lb |
Trade Programs
USMCA | Yes |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Resources
Cutsheet
Instruction Sheet
Brochure
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
525B | Wiremold
Expanding the range of services to include audio/video devices.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
1126A-11/2 | Wiremold
2'' IPS to 3/4'' Afterset Insert