text.skipToContent text.skipToNavigation

ADAPTER-1.9IN TO 1/4IN IPS

1128A-1/4 Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 25ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Walkerduct® Underfloor Duct System includes two sizes of underfloor ducts - No.2 and No. 4 - for maximum flexibility. This allows you to match cable capacity to project demands by combining several ducts of different sizes in the same system. It’s an ideal configuration for casinos, commercial offices, education, government, museums, and retail applications. Walkerduct features superior product construction, manufactured of 16-gauge galvannealed steel with continuous seam welds. It accepts a wide variety of service fittings, including flush and pedestal styles. Ducts are available with or without presets. Pro Series presets are rectangular and accommodate flush and pedestal service fittings while providing ample bend radius to ensure the integrity of fiber optic cable connections. IPS presets are round and offer smaller egress areas. These work with pedestal style activations and are ideal for furniture feed applications. See page 17 for more information on compatible service fittings. Walkerduct can be fed by junction boxes or by Trenchduct for larger cable capacity installations.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Adapter for 1.9" to 1/4" IPS.

Specifications

General Info
Application Sector Commercial
Product Line Wiremold
Country Of Origin United States
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
UPC Number 786564999720
Dimensions
Product Weight US 0.124 lb
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 9ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 44ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Recently Viewed