text.skipToContent text.skipToNavigation

Internal Bracket

WPACR-2G Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 34ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Two 15A, 120v duplex receptables, two duplex receptacle brackets, receptacle inculators, power grommets , and bend radius control grommets. For use with recessed activations Communication brackets ordered separately.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Two 15A, 120v duplex receptables, two duplex receptacle brackets, receptacle inculators, power grommets , and bend radius control grommets. For use with recessed activations Communication brackets ordered separately.

Specifications

General Info
Application Sector Commercial
Product Line Wiremold
Country Of Origin United States
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard cULus Listed Underfloor Raceway Fittings: File E11912 Meets Article 390 of NEC.
UPC Number 786564075301
Dimensions
Product Weight US 1.1 lb
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E26663
cULus Listed  Yes
Trade Programs
USMCA Yes
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Recently Viewed