text.skipToContent text.skipToNavigation

Mudcap For Pro Series

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 35ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Steel replacement cap for preset. Recessed to hold 3/8"" (9.5mm) concrete.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Steel replacement cap for preset. Recessed to hold 3/8" (9.5mm) concrete.

Specifications

General Info
Application Sector Commercial
Product Line Wiremold
Country Of Origin United States
Construction Assembled
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard cULus Listed Underfloor Raceway Fittings: File E11912 Guide RQKX Meets Articles 390 of NEC
UPC Number 786776189865
Dimensions
Product Weight US 0.03 lb
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 15ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 24ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Recently Viewed