
Outdoor Power Pedestal, 2-Gang Device Plate with Hinged Cover
XPP2G30C-BK
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Outdoor Power Pedestal with Cover
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- The outdoor power pedestal is a durable solution for high amperage applications (15-60A).
- Pedestal can be used to provide power for outdoor equipment, food trucks, and other events.
- Available in several versions to accommodate 1-gang, 2-gang or pin and sleeve devices.
- Unit is also available with a divider for 2-gang applications to enable low voltage along with power.
- Standard height is 30" but custom heights are available.
- Durable sheet-metal construction and outdoor-rated paint stands up to weather conditions and harsh environments.
- Pedestal does not include devices. Included cover can be used to protect 15-20A weather-resistant devices. 30-60A devices must be watertight.
- Cover also includes locking mechanism to keep connections secure.
Specifications
General Info
Color | Black | ||
Type | Power Pedestal | ||
Application Sector | Commercial, Entertainment, Hospitality, Parks, Transit | ||
Product Line | Wiremold | ||
Country Of Origin | United States | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
UPC Number | 786776194791 |
Dimensions
Product Height US | 30.0 in | ||
Product Length US | 6.0 in | ||
Product Width US | 3.0 in |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E479489 | ||
cULus Listed | Yes |
Additional Information
Product Environmental Profile | Yes |
Technical Information
Maximum Amperage Supported | 60 A | ||
Service Capacity | Single | ||
Enclosure Type | NEMA 3R | ||
Indoor/Outdoor | Outdoor | ||
Is Pre-Wired | No | ||
Number of Channels | 1 | ||
Number of Gangs | 2 |
Resources
Cutsheet
Installation Instructions
Sell Sheet
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
We are interested in the Xpp2g recital . Would would be Interested in the 48” unit. What is the cost and availability?
Hello. These power pedestals are available up to 48" as a custom option, which would need to be specially quoted for you through a regional Wiremold sales rep. Please contact us directly if you need further details on this process. Thanks!
Date published: 2025-09-03
Hi, we are planning to install a power pedestal in the barbecue area. Could you please advise approximately what height would be suitable for it?
Hi,
This pedestal is 30" tall.
Thanks,
Date published: 2025-08-21
What is the maximum custom height that can be made
The XPP pedestals are available up to 48" as a custom option. Thanks
Date published: 2025-07-29
Can this model be used in-grade? If not do you offer anything that can be used in-grade?
Hello,
We'd like to discuss your application in further detail. Please call us at your earliest convenience. We can be reached at 1-844-957-3783. We're open Monday - Friday 8:00 AM - 6:00 PM Eastern Standard Time.
Thank you
Date published: 2025-01-06
Is this available in all aluminum construction?
Hi,
No it is not available in aluminum.
Thanks,
Date published: 2024-12-05
Is there a model that allows for (2) 30A Receptacles NEMA 5-30R, in one pedestal?
Hi,
No. Two separate pedestals would be required.
Thanks,
Date published: 2024-09-30
What is the footing size required for the pedestal?
Hello,
The Outdoor Power Pedestal will fit on any standard concrete tube diameter (8", 10" or 12") and the stud anchors provided only require a minimum of 2 inches of concrete.
Thank you
Date published: 2024-09-30
Is the model XPP1G30C (30"H) ADA compliant in terms of opening and closing the cover ? Does the cover stays in open position for a person with disability to use?
Hi,
No that cover would not stay in an open position without it physically being held up.
Thanks,
Date published: 2024-06-11
Bazaarvoice SAP Hybris Integration Version 2.8.1