text.skipToContent text.skipToNavigation

Exterior Box Cover Assembly, 2 NEMA 5-20R Locking Duplex Receptacles, Gray (COVER ONLY)

XB814C520GY Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 37ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The gray Outdoor Ground Box cover assembly is prewired on a single circuit with (2) 20A weather resistant duplex receptacles. CAUTION: All ground box electrical circuits must be protected by a Ground Fault Circuit Interrupter upstream from the ground box.NOTE: Cover must be closed while in use. Use only molded plug and cord assemblies that are rated for outdoor use.NOTE: Maximum length of plug allowed at end of cord is 3'' (76mm).

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • cUL Coming Soon
  • UL listed to UL50E Type 6P (NEMA 6P) and IP68 requirements while in use
  • ADA compliant
  • Outdoor-rated construction
  • Keeps receptacles and connections dry even when submerged

Specifications

General Info
Color Gray
Type Ground Box Cover
Application Sector Commercial, Education, Entertainment, Healthcare, Hospitality, Parks, Retail, Transit
Product Line Wiremold
Country Of Origin China
Construction Assembled
Features ADA Compliant
Installed Devices Duplex Receptacle
Number of Receptacles 1
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard UL Listed Outdoor In-Ground Boxes: File E486738 Guide QCNL.
UPC Number 786776187212
Dimensions
Product Height US 19.625 in
Product Length US 14.0 in
Product Width US 7.375 in
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E486738
cULus Listed  Yes
Additional Information
Product Environmental Profile Yes
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Amperage 20 A
Service Capacity Single
Enclosure Type Type 6P
Is Pre-Wired Yes
Load Capacity 5000 lb
NEMA Configuration Code 5-20R
Number of Gangs 1

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 9ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 27ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;