


Exterior Box Cover Assembly, 2 NEMA 5-20R Locking Receptacles (2 Circuits), Gray (COVER ONLY)
XB814C520C2GY
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Legrand’s Outdoor Ground Box delivers safe, permanent power to any outdoor space. The durable in-ground box has been tested to ensure safe operation in any weather condition- all year round. Perfect for commercial settings, the Outdoor Ground Box conveniently provides power, communications, and A/V while seamlessly blending into any landscape.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Color | Gray | ||
Type | Ground Box Cover | ||
Application Sector | Commercial, Education, Entertainment, Healthcare, Hospitality, Parks, Retail, Transit | ||
Product Line | Wiremold | ||
Country Of Origin | China | ||
Construction | Assembled | ||
Features | ADA Compliant | ||
Installed Devices | Duplex Receptacle | ||
Number of Receptacles | 2 | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
Standard | UL Listed Outdoor In-Ground Boxes: File E486738 Guide QCNL. | ||
UPC Number | 786776187953 |
Dimensions
Product Weight US | 9.0 lb |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E486738 | ||
cULus Listed | Yes |
Additional Information
Product Environmental Profile | Yes | ||
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Amperage | 20 A | ||
Service Capacity | Single | ||
Enclosure Type | Type 6P | ||
Is Pre-Wired | Yes | ||
Load Capacity | 5000 lb | ||
NEMA Configuration Code | 5-20R | ||
Number of Gangs | 2 |
Resources
Cutsheet
Installation Instructions
CAD Drawings
Brochure
BIM Models
Supporting Document
Sell Sheet
Guide Form Specifications
Product Environmental Profile
White Papers & Tech Bulletins
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
XCSLF3GRUU-SV | Wiremold
Bring power and charging seamlessly blending into any landscape.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
XCSPP3GRUU-BK | Wiremold
Bring power and charging seamlessly blending into any landscape.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
XB814CL630BK | Wiremold
The black Outdoor Ground Box cover assembly is prewired with (1) 30A L6-30R 240V weather resistant duplex receptacles.