text.skipToContent text.skipToNavigation

Exterior Box Cover Assembly, 2 NEMA 5-20R Straight Blade, Black (COVER ONLY)

XB814C520BK Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The black Outdoor Ground Box cover assembly is prewired on a single circuit with (2) 20A weather resistant duplex receptacles.CAUTION: All ground box electrical circuits must be protected by a Ground Fault Circuit Interrupter upstream from the ground box.NOTE: Cover must be closed while in use. Use only molded plug and cord assemblies that are rated for outdoor use.NOTE: Maximum length of plug allowed at end of cord is 3'' (76mm).

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • cUL Coming Soon UL listed to UL50E Type 6P (NEMA 6P) and IP68 requirements while in use ADA compliant Outdoor-rated construction Keeps receptacles and connections dry even when submerged

Specifications

General Info
Color Black
Type Ground Box Cover
Application Sector Commercial, Education, Entertainment, Healthcare, Hospitality, Parks, Retail, Transit
Product Line Wiremold
Country Of Origin China
Construction Assembled
Features ADA Compliant
Installed Devices Duplex Receptacle
Number of Receptacles 1
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard UL Listed Outdoor In-Ground Boxes: File E486738 Guide QCNL.
UPC Number 786776187205
Dimensions
Product Height US 19.625 in
Product Length US 14.0 in
Product Width US 7.375 in
Product Weight US 9.0 lb
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E486738
cULus Listed  Yes
Additional Information
Product Environmental Profile Yes
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Amperage 20 A
Is Pre-Wired Yes
NEMA Configuration Code 5-20R
Number of Gangs 1

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

The brochure for the outdoor ground box states that it can be installed in concrete. What parts are needed to specify the correct product to be cast in concrete.

Asked by: Charles Easley
Hello, A complete assembly consists of a box and separate cover. In this case, XB814 is the box required along with XB814C520BK cover. This box is not designed to be completely embedded in concrete. Water needs to be able to drain through the slots in the bottom of the XB814. If the box is to be installed in a high traffic area, it's recommended to install a concrete collar around the perimeter of the box.
Answered by: Wiremold Tech Support
Date published: 2025-01-17

I lost the key for the box, where and how to get it?

Asked by: Inno Kim
Hi, You will need to get it through a distributor. Part number for the key is CRFB-KEY. Thanks,
Answered by: Wiremold Tech Support
Date published: 2024-11-08

Do I need a ground box base to install this in concrete under a covered screened in porch? 

Asked by: Matt
Hello, The XB814C520BK is a cover kit and the XB814 box would be required. However, these boxes are for ground installation and a sidewalk or paver would be suitable. The boxes are not approved for installation in a concrete slab. Thank you
Answered by: Wiremold Tech Support
Date published: 2022-08-09
  • y_2025, m_10, d_14, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_3
  • loc_en_US, sid_XB814C520BK, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 5ms
  • QUESTIONS, PRODUCT