text.skipToContent text.skipToNavigation

Exterior Box Cover Assembly, 2 NEMA 6-20R Duplex Receptacles, Brown (COVER ONLY)

XB814C620BN Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 26ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Legrand’s Outdoor Ground Box delivers safe, permanent power to any outdoor space. The durable in-ground box has been tested to ensure safe operation in any weather condition- all year round. Perfect for commercial settings, the Outdoor Ground Box conveniently provides power, communications, and A/V while seamlessly blending into any landscape.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Tested and listed by Underwriters Laboratories, Inc. for use in all weather conditions – all year long

Specifications

General Info
Color Brown
Type Ground Box Cover
Application Sector Commercial, Education, Entertainment, Healthcare, Hospitality, Parks, Retail, Transit
Product Line Wiremold
Country Of Origin China
Features ADA Compliant
Installed Devices Duplex Receptacle
Number of Receptacles 2
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
UPC Number 786776193589
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E486738
cULus Listed  Yes
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Amperage 20 A
Service Capacity Single
Enclosure Type Type 6P
Is Pre-Wired Yes
Load Capacity 5000 lb
NEMA Configuration Code 6-20R
Number of Gangs 2

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Recently Viewed