
Exterior Box Cover Assembly, Single NEMA L14-30R Locking Receptacle, Black (COVER ONLY)
XB814CL1430BK
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Legrand’s Outdoor Ground Box delivers safe, permanent power to any outdoor space. The durable in-ground box has been tested to ensure safe operation in any weather condition- all year round. Perfect for commercial settings, the Outdoor Ground Box conveniently provides power, communications, and A/V while seamlessly blending into any landscape.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Color | Black | ||
Type | Ground Box Cover | ||
Application Sector | Commercial, Education, Entertainment, Healthcare, Hospitality, Parks, Retail, Transit | ||
Product Line | Wiremold | ||
Country Of Origin | China | ||
Features | ADA Compliant | ||
Installed Devices | Locking Receptacle | ||
Number of Receptacles | 1 | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
UPC Number | 786776193862 |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E486738 | ||
cULus Listed | Yes |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Amperage | 30 A | ||
Service Capacity | Single | ||
Enclosure Type | Type 6P | ||
Is Pre-Wired | Yes | ||
Load Capacity | 5000 lb | ||
NEMA Configuration Code | L14-30R | ||
Number of Gangs | 1 |
Resources
Cutsheet
Installation Instructions
CAD Drawings
Brochure
BIM Models
Supporting Document
Sell Sheet
Guide Form Specifications
White Papers & Tech Bulletins
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
XB814CL630BN | Wiremold
The brown Outdoor Ground Box cover assembly is prewired with (1) 30A L6-30R 240V weather resistant duplex receptacles.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
XB814CL530GY | Wiremold
The gray Outdoor Ground Box cover assembly is prewired with (1) 30A L5-30R 120V weather resistant duplex receptacles.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
XB814CPBK | Wiremold
The black replacement cover plate comes complete with a new handle and all of the mounting hardware required.