text.skipToContent text.skipToNavigation

Outdoor Rooftop Box Replacement Cover, Gray

XFB2GCVRGY Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 22ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

This single replacement cover is to be used with the Outdoor Rooftop Box.
Color Gray
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Easy Replacement: The outdoor rooftop box cover can be replaced in case of damage to the box cover. Hinges and latches are designed to be field-replacable if the need occurs.
  • Flush, Durable Design: The outdoor rooftop box replacement cover sits flush with the floor after installation and is slip resistant due to its ridged design, helping prevent any safety issues.
  • 1000Lb Load Rating: Capable of withstanding loads of 1000lbs, this replacement cover (when installed) can handle loads from foot traffic, drink carts or dollies suppling the outdoor area.
  • Self-Closing Cover: Self-closing to prevent users from leaving the receptacles exposed to the elements and open cover tripping hazards.
  • Match Space Aesthetic: Available in both gray and black cover finishes to complement rooftop decking.

Specifications

General Info
Color Gray
Application Sector Commercial, Hospitality, Multi-Dwelling Unit
Product Line Wiremold
Country Of Origin China
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
UPC Number 786776198706
Dimensions
Product Length US 11.75 in
Product Width US 8.0 in
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Service Capacity Single
Environmental Conditions -22°F to 122°F (6°C to 50°C), NEMA 3R , Up to 95% Non-condensing
Indoor/Outdoor Outdoor
Operating Temperature -22°F-122°F
Operating Temperature Max 122 °F
Operating Temperature Min -22 °F
Relative Humidity Up to 95% Non-condensing

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 23ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;