text.skipToContent text.skipToNavigation

Outdoor Rooftop Box, Unwired, Gray Cover

XFB2GGY Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 26ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The Outdoor Rooftop Box is an innovative solution that provides convenient access to power on raised rooftop deck environments. Install power access anywhere along a deck's surface. This rooftop box is perfect for outdoor events or furniture requiring access to power, eliminating the need for extension cords along the decking surface and providing greater flexibility in power distribution on rooftops. The box is designed to be installed flush alongside rooftop pavers and features a hinged top self-closing cover. The internal rotating outlet box can be rotated upwards when power access is needed and rotates downward when in-use. The rooftop box supports (2) 20A weather-resistant, GFCI duplex receptacles. The prewired unit comes with receptacles pre-installed and wire leads for wiring up to nearby junction boxes. 

Color Gray
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Easy Installation: . The outdoor rooftop box is designed to integrate seamlessly into raised floor patio systems commonly used on rooftops.
  • Flush, Durable Design: The outdoor rooftop box sits flush with the floor and incorporates a slip resistant surface to prevent safety issues.
  • Shallow Design: Can be used in any raised floor system with 7”” or more of space from top of floor to roof surface.
  • While-in-Use Design: Plug in your devices, route cables through egress and close the cover for NEMA 3R protection while in use.
  • 1000Lb Load Rating: Capable of withstanding loads of 1000lbs, this box can handle loads from foot traffic, drink carts or dollies suppling the outdoor area.
  • Self-Closing Cover: Self-closing to prevent users from leaving the receptacles exposed to the elements and open cover tripping hazards.
  • Match Space Aesthetic: Available in both gray and black cover finishes to complement rooftop decking.
  • 2-Gangs of Capacity: Unwired unit provides 2-gangs of capacity. Prewired unit includes two 20A duplex weather-resistant GFCI outlets.

Specifications

General Info
Color Gray
Application Sector Commercial, Hospitality, Multi-Dwelling Unit
Product Line Wiremold
Country Of Origin China
Conduit Size 1/2 in
Installation Location Rooftop Pavers
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
UPC Number 786776198669
Dimensions
Product Height US 6.25 in
Product Length US 11.75 in
Product Width US 8.0 in
Product Weight US 6.1 lb
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Maximum Amperage Supported 20 A
Service Capacity Single
Enclosure Type NEMA 3R
Is Pre-Wired No
Load Capacity 1000 lb
Floor Thickness Supported 0.75 to 2.25 in
Number of Channels 1
Number of Gangs 2
Operating Temperature -22°F-122°F
Operating Temperature Max 122 °F
Operating Temperature Min -22 °F
Relative Humidity Up to 95% Non-condensing

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

On the XFB2GBK Outdoor Rooftop Box is there enough room to plug a male Neutrik Speakon connecter into the receptacle and still open and close the box? I need 2.75 inches from the surface of the 2-gang faceplate and still be able to close the door.

Asked by: Craig Shadburn
Hello, This box has ample space to allow for this connection without interference. However, the Outdoor Rooftop box is UL listed for use with the following electrical and low voltage devices including 15A, 20A weather resistant GFCI devices, USB charging devices or up to (4) Cat6A data jacks. Please consult the local Authority Having Jurisdiction in your area for approval of Neutrik speakon connectors withing this box. Thank you
Answered by: Wiremold Tech Support
Date published: 2024-09-24
  • y_2025, m_10, d_18, h_10CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_XFB2GGY, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 39ms
  • QUESTIONS, PRODUCT

Recently Viewed