
RC7 Furniture Feed Poke-Thru Assembly, Black
RC7AFFTCBK
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Complete with one-piece finish flange and conduit assembly with one 3/4inch and two 1/2inch trade size conduit adapters and closure plugs. Colors available in painted gray (GY), painted black (BK), brushed aluminum (AL), and plated brass (BS). NOTE: Assembled with scrub water gasket. For use on tile or carpet floors. RC7AFFTC Series Poke-Thru Devices require a 3 1/16inch (78mm) diameter hole. Not designed to work with bare concrete or terrazzo. Floor covering thickness 1/8inch minimum.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Complete with one-piece finish flange and conduit assembly with one 3/4inch and two 1/2inch trade size conduit adapters and closure plugs.
- Colors available in painted gray (GY), painted black (BK), brushed aluminum (AL), and plated brass (BS).
- NOTE: Assembled with scrub water gasket. For use on tile or carpet floors. RC7AFFTC Series Poke-Thru Devices require a 3 1/16inch (78mm) diameter hole. Not designed to work with bare concrete or terrazzo. Floor covering thickness 1/8inch minimum.
Specifications
General Info
Color | Black | ||
Type | Poke-Thru | ||
Application Sector | Commercial, Education, Healthcare, Hospitality | ||
Product Line | Wiremold | ||
Country Of Origin | Mexico | ||
Number of Knockouts | 2 | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
Standard | UL Fire Classified, cULus, NEC | ||
Cover Style | Flush, Furniture Feed | ||
UPC Number | 786564132011 |
Dimensions
Product Depth US | 16.5 in | ||
Product Height US | 7.0 in | ||
Product Volume US | 808.5 cu in | ||
Product Width US | 7.0 in | ||
Product Weight US | 5.25 lb | ||
Core Hole Size | 3 in | ||
Cubic Capacity | 24.5 in³ | ||
Knockout Size | 1/2 in, 3/4 in |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E2961 | ||
cULus Listed | Yes |
Trade Programs
USMCA | Yes |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Fire Rating | 2 hr | ||
Floor Type | Carpet, Tile, Wood |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
6ATC2PSN3H | Wiremold
A 6-inch diameter recessed prewired poke thru assembly with a 3-hour fire rating. It offers 3 gangs of multi-service capacity, and a black surface style cover that is perfect for carpet and tile applications.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
P088946 | Cablofil
PW Steel cable tray provides the heavy duty support required for large power cables