text.skipToContent text.skipToNavigation

RC7AFFTC Multi-Service Poke-Thru Flush Furniture Feed Poke-Thru Assembly

RC7AFFTCAL Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Complete with one-piece finish flange and conduit assembly with one 3/4'' and two 1/2'' trade size conduit adapters and closure plugs. Colors available in painted gray (GY), painted black (BK), brushed aluminum (AL), and plated brass (BS). NOTE: Assembled with scrub water gasket. For use on tile or carpet floors. RC7AFFTC Series Poke-Thru Devices require a 3 1/16'' (78mm) diameter hole. Not designed to work with bare concrete or terrazzo. Floor covering thickness 1/8'' minimum.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Complete with one-piece finish flange and conduit assembly with one 3/4'' and two 1/2'' trade size conduit adapters and closure plugs
  • Colors available in painted gray (GY), painted black (BK), brushed aluminum (AL), and plated brass (BS)
  • NOTE: Assembled with scrub water gasket
  • For use on tile or carpet floors
  • RC7AFFTC Series Poke-Thru Devices require a 3 1/16'' (78mm) diameter hole
  • Floor covering thickness 1/8'' minimum
  • Floor covering thickness 1/8'' minimum

Specifications

General Info
Type Poke-Thru
Application Sector Commercial, Education, Healthcare, Hospitality
Product Line Wiremold
Country Of Origin Mexico
Construction Assembled
Number of Knockouts 2
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard UL Fire Classified, cULus, NEC
Cover Style Flush, Furniture Feed
UPC Number 786564132035
Dimensions
Product Height US 16.5 in
Product Weight US 4.53 lb
Core Hole Size 3 in
Cubic Capacity 24.5 in³
Knockout Size 1/2 in, 3/4 in
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E2961
cULus Listed  Yes
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Cable Entry Knockout
Fire Rating 2 hr
Floor Type Carpet, Tile, Wood

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;