text.skipToContent text.skipToNavigation

RC9 Furniture Feed Poke-Thru Finish Flange Service Head Assembly

RC9CFFTCGY Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 49ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Complete with gray or black carpet flange, gray hexagonal housing, five black rubber grommets, and one 3/4'' trade size threaded drop-in hub. The service head includes scrub water gasket. Colors available in painted gray (GY), and black (BK). Use with the RC9FFS Insert to form a complete poke-thru assembly. NOTE: RC9AFFTC Series Poke-Thru Devices require a 3'' (76mm) diameter hole. Not designed to work with bare concrete or terrazzo. Floor covering thickness 1/8'' minimum.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Complete with gray or black carpet flange, gray hexagonal housing, five black rubber grommets, and one 3/4'' trade size threaded drop-in hub
  • The service head includes scrub water gasket
  • Colors available in painted gray (GY), and black (BK)
  • Use with the RC9FFS Insert to form a complete poke-thru assembly
  • NOTE: RC9AFFTC Series Poke-Thru Devices require a 3'' (76mm) diameter hole
  • Floor covering thickness 1/8'' minimum
  • Floor covering thickness 1/8'' minimum

Specifications

General Info
Color Gray
Type Accessory
Application Sector Commercial, Education, Healthcare, Hospitality
Product Line Wiremold
Country Of Origin Mexico
Construction Assembled
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard cULus Listed, NEC
Cover Style Furniture Feed
UPC Number 786564021711
Dimensions
Product Weight US 2.78 lb
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E2961
cULus Listed  Yes
Trade Programs
USMCA Yes
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 21ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 54ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;