text.skipToContent text.skipToNavigation

RC9AFFTC Assembled Furniture Feed Poke-Thru Device

RC9AFFTCGY Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 78ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Complete with hexagonal service head. Service head has one 3/4'' trade size threaded conduit hub and five rubber grommets. The service head includes scrub water gasket. Unit is supplied with one 1 1/4'' and one 1/2'' trade size conduit stem to feed power and communication services. Service head is not to be used as a junction box. All power connections must be made in a junction box below (not supplied). Colors available in painted gray (GY), and painted black (BK). NOTE: Assembled with scrub water gasket. For use on tile or carpet floors. RC9AFFTC Series Poke-Thru Devices require a 3'' (76mm) diameter hole. Not designed to work with bare concrete or terrazzo. Floor covering thickness 1/8'' minimum.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Complete with hexagonal service head. Service head has one 3/4'' trade size threaded conduit hub and five rubber grommets.
  • The service head includes scrub water gasket. Unit is supplied with one 1 1/4'' and one 1/2'' trade size conduit stem to feed power and communication services.
  • Service head is not to be used as a junction box. All power connections must be made in a junction box below (not supplied).
  • Colors available in painted gray (GY), and painted black (BK). NOTE: Assembled with scrub water gasket. For use on tile or carpet floors.
  • RC9AFFTC Series Poke-Thru Devices require a 3'' (76mm) diameter hole. Not designed to work with bare concrete or terrazzo. Floor covering thickness 1/8'' minimum.

Specifications

General Info
Color Gray
Type Poke-Thru
Application Sector Commercial, Education, Healthcare, Hospitality
Product Line Wiremold
Country Of Origin Mexico
Construction Assembled
Number of Knockouts 2
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard UL Fire Classified, cULus, NEC
Cover Style Furniture Feed
UPC Number 786564021698
Dimensions
Product Height US 14.438 in
Product Weight US 5.18 lb
Core Hole Size 3 in
Cubic Capacity 24.5 in³
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E2961
cULus Listed  Yes
Trade Programs
USMCA Yes
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Cable Entry Conduit
Service Capacity Dual
Fire Rating 2 hr
Floor Type Carpet, Tile

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 19ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 48ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Recently Viewed