text.skipToContent text.skipToNavigation

RC9AM2TC Assembled Furniture-Feed Poke-Thru Device

RC9AM2TCBS Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 109ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Complete with combination 1 1/4'' and 2'' trade size threaded conduit openings and closure plugs. Must be used with a conduit connector (not included) at the adapter assembly plate to maintain fire classification. Finish flange/cover assembly available in gray (GY), black (BK), and brushed aluminum (AL). NOTE: Assembled with scrub water gasket. For use on tile or carpet floors. RC9AM2TC Series Poke-Thru Devices require a 3'' (76mm) diameter hole. Not designed to work with bare concrete or terrazzo. Floor covering thickness 1/8'' minimum.

Finish Brushed
  • Brushed
Material Stainless Steel
  • Stainless Steel
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Complete with combination 1 1/4'' and 2'' trade size threaded conduit openings and closure plugs
  • Must be used with a conduit connector (not included) at the adapter assembly plate to maintain fire classification
  • Finish flange/cover assembly available in gray (GY), black (BK), and brushed aluminum (AL)
  • NOTE: Assembled with scrub water gasket
  • For use on tile or carpet floors
  • Not designed to work with bare concrete or terrazzo
  • Not designed to work with bare concrete or terrazzo
  • Floor covering thickness 1/8'' minimum

Specifications

General Info
Type Poke-Thru
Application Sector Commercial, Education, Healthcare, Hospitality
Product Line Wiremold
Country Of Origin Mexico
Construction Assembled
Number of Knockouts 1
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard UL Fire Classified, cULus, NEC
Cover Style Furniture Feed
UPC Number 786564024767
Dimensions
Product Weight US 3.5 lb
Core Hole Size 3 in
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E2961
cULus Listed  Yes
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Cable Entry Conduit
Service Capacity Dual
Fire Rating 2 hr
Floor Type Carpet, Tile

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 40ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;