
RC9AM2TC Furniture-Feed Poke-Thru Assembly, Black
RC9AM2TCBK
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Complete with combination 1 1/4inch and 2inch trade size threaded conduit openings and closure plugs. Must be used with a conduit connector (not included) at the adapter assembly plate to maintain fire classification. Finish flange/cover assembly available in gray (GY), black (BK), and brushed aluminum (AL). NOTE: Assembled with scrub water gasket. For use on tile or carpet floors. RC9AM2TC Series Poke-Thru Devices require a 3inch (76mm) diameter hole. Not designed to work with bare concrete or terrazzo. Floor covering thickness 1/8inch minimum.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Complete with combination 1 1/4inch and 2inch trade size threaded conduit openings and closure plugs.
- Must be used with a conduit connector (not included) at the adapter assembly plate to maintain fire classification.
- Finish flange/cover assembly available in gray (GY), black (BK), and brushed aluminum (AL). NOTE: Assembled with scrub water gasket. For use on tile or carpet floors.
- RC9AM2TC Series Poke-Thru Devices require a 3inch (76mm) diameter hole. Not designed to work with bare concrete or terrazzo. Floor covering thickness 1/8inch minimum.
Specifications
General Info
Color | Black | ||
Type | Poke-Thru | ||
Application Sector | Commercial, Education, Healthcare, Hospitality | ||
Product Line | Wiremold | ||
Country Of Origin | Mexico | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
Standard | UL Fire Classified, cULus, NEC | ||
Cover Style | Furniture Feed | ||
UPC Number | 786564004899 |
Dimensions
Product Depth US | 10.25 in | ||
Product Height US | 7.0 in | ||
Product Volume US | 502.25 cu in | ||
Product Width US | 7.0 in | ||
Product Weight US | 3.5 lb | ||
Core Hole Size | 3 in |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E2961 | ||
cULus Listed | Yes |
Trade Programs
USMCA | Yes |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Service Capacity | Dual | ||
Fire Rating | 2 hr | ||
Floor Type | Carpet, Tile |
Resources
Installation Instructions
Brochure
Supporting Document
Guide Form Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ALA-DR | Wiremold
Wiremold ALA3800 Series Duplex Receptacle Cover Annodized Aluminum Plate