
FIT Series Poke-Thru Device Faceplate
FP2R
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Two-gang with two duplex receptacle openings.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Type | Faceplate | ||
Application Sector | Commercial, Education, Healthcare, Hospitality | ||
Product Line | Wiremold | ||
Country Of Origin | United States | ||
Construction | Not Assembled | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
Standard | cULus Listed, NEC | ||
UPC Number | 786564162438 |
Dimensions
Product Length US | 9.0 in | ||
Product Width US | 2.5 in | ||
Product Weight US | 0.15 lb |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E2961 | ||
cULus Listed | Yes |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Resources
Installation Instructions
CAD Drawings
Brochure
Supporting Document
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
FIFP-1.562 | Wiremold
An above-grade solution to open floor spaces.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
FP2T | Wiremold
An above-grade solution to open floor spaces.