text.skipToContent text.skipToNavigation

RC91GHBTC Series Poke-Thru Insert With Single-Width Service Head

RC91GHBTC Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 33ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Includes insert stem with disposable plate and two-gang service head with housing, base, scrub water gasket, and barrier. Service head and insert install together to make a poke-thru assembly. Combine with faceplates (sold separately) to complete service head assembly. Shown assembled. Service head is shipped unassembled with the insert stem. NOTE: Assembled with scrub water gasket. For use on tile or carpet floors. Requires a minimum 3 1/16'' (78mm) diameter hole.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Includes insert stem with disposable plate and two-gang service head with housing, base, scrub water gasket, and barrier.
  • Service head and insert install together to make a poke-thru assembly. Combine with faceplates (sold separately) to complete service head assembly.
  • Shown assembled. Service head is shipped unassembled with the insert stem. NOTE: Assembled with scrub water gasket. For use on tile or carpet floors. Requires a minimum 3 1/16'' (78mm) diameter hole.

Specifications

General Info
Type Poke-Thru
Application Sector Commercial, Education, Healthcare, Hospitality
Product Line Wiremold
Country Of Origin Mexico
Construction Assembled
Number of Knockouts 2
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard UL Fire Classified, cULus, NEC
Cover Style Pedestal
UPC Number 786564021674
Dimensions
Product Weight US 4.88 lb
Core Hole Size 3 in
Cubic Capacity 24.5 in³
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E2961
cULus Listed  Yes
Additional Information
Product Environmental Profile Yes
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Service Capacity Single
Fire Rating 2 hr

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 19ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Recently Viewed