
Evolution 4AT Series 4 Pre-Pour Poke-Thru Sleeve
4PPS
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Designed for retrofit and new construction, Evolution Series
4'' Poke-Thru devices provide convenient access to power,
communications, and audio/video services recessed below floor
level - providing maximum device protection. 2-gangs of capacity
allow you to configure services for the needs of your space.
Evolution Series 4'' Poke-Thru devices are the perfect fit for
kiosks, training rooms, classrooms, healthcare facilities or
commercial buildings with open-space architecture.
4'' Poke-Thru devices provide convenient access to power,
communications, and audio/video services recessed below floor
level - providing maximum device protection. 2-gangs of capacity
allow you to configure services for the needs of your space.
Evolution Series 4'' Poke-Thru devices are the perfect fit for
kiosks, training rooms, classrooms, healthcare facilities or
commercial buildings with open-space architecture.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Designed for retrofit and new construction, Evolution Series4'' Poke-Thru devices provide convenient access to power,communications, and audio/video services recessed below floorlevel - providing maximum device protection.
- Works with a variety of poke-thrus: Compatible with 4AT poke-thru devices and all 4'' core-drilled surface style poke-thrus.
- Recessed Devices: All power, communications and A/V devices are recessed below floor level, providing maximum protection and device longevity.
- Unique Cover Design: The cover opens a full 180 degrees with sliding doors to keep wires, connections and people safe.
- 6 Finishes: Evolution Series Poke-Thru Devices are available in six finishes to seamlessly match your environment.
- Open System for Expanded Compatibility: Accepts industry standard power, communications and A/V devices from most manufacturers including Legrand AVIP, Extron® and more.
- Plug Load Control up to 30 Feet: Tested with Pass & Seymour® Wireless RF receptacles to control plug loads up to a distance of 30 feet when the cover is closed.
- 2 Hour Fire Rating: Evolution Series Poke-Thru Devices use an intumescent material that maintains the fire rating of any floor for up to 2 hours.'
- 2-gangs of capacity allow you to configure services for the needs of your space.Evolution Series 4'' Poke-Thru devices are the perfect fit forkiosks, training rooms, classrooms, healthcare facilities orcommercial buildings with open-space architecture.
Specifications
General Info
Type | Accessory | ||
Application Sector | Commercial, Education, Healthcare, Hospitality | ||
Product Line | Wiremold | ||
Country Of Origin | United States | ||
Construction | Unassembled | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
UPC Number | 786564090922 |
Dimensions
Product Height US | 9.938 in | ||
Product Width US | 4.125 in | ||
Product Weight US | 1.754 lb |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Resources
Installation Instructions
Brochure
Supporting Document
Sell Sheet
Guide Form Specifications
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
6CTHDSS | Wiremold
6CT Heavy-Duty EVOLUTION™ RECESSED POKE-THRU Cover works with both Evolution Poke-Thru Devices and RFB Evolution Series Floor Boxes, protecting electrical, data and A/V connections from loads up to 8000 pounds.