





3-Hour Fire Classified 6" Recessed Prewired Surface Style Poke-Thru Assembly
6ATC2PAA3H
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Designed for retrofit and new construction, Evolution Series 6'' Recessed Poke-Thru devices provide convenient access to power, communications, and audio/video services recessed below floor level - providing maximum device protection. With 3 Gangs of capacity, you will be able to configure services for the needs of your space. The low-profile metal covers are available in brushed aluminum, satin brass, satin nickel, and multiple powder-coated finishes designed to match any space. Evolution Series 6'' Poke-Thru devices are the perfect fit for kiosks, meeting rooms, training rooms, classrooms, healthcare facilities or commercial buildings with open-space architecture. For carpet, tile, wood and laminate concrete floor coverings.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Prewired assembly: Save on labor with a completely assembled, prewired poke-thru with every power receptacle already installed.
- Recessed devices: All power, communications and A/V devices are recessed below floor level, providing maximum protection and device longevity.
- Step-on-it installation: Quick and easy installation without the need for additional fasteners or a second installer.
- Unique cover design: The cover opens a full 180 degrees with two unique spring-loaded slide egress doors to keep wires, connections and people safe.
- Multiple finishes: Evolution Series Poke-Thru Devices are available in multiple finishes: (BK) black, (GY) gray, (BZ) bronze, (AA) brushed aluminum, (SB) satin brass and (SN) satin nickel to seamlessly match your environment.
- Surface style cover assemblies: A surface style cover is for mounting on top of the finished floor surface. The surface cover is designed to be used for carpet, tile, wood, polished concrete, or terrazzo.
- Open system for expanded compatibility: Accepts industry standard power, communications and A/V devices from most manufacturers including Legrand AVIP, Extron® and more.
- Plug load control up to 30 feet: Tested with Pass & Seymour® Wireless RF receptacles to control plug loads up to a distance of 30 feet when the cover is closed.
- 3 hour fire rating: Evolution Series Poke-Thru Devices use an intumescent material that maintains the fire rating of any floor for up to 3 hours.
- Wide trim flange is designed to meet the ADA Accessibility Guidelines as it pertains to ADA Standard 4.5 which addresses changes in floor and ground surface levels. The poke-thru trim flanges are beveled so the slope is no greater than 1:2 ratio.
Specifications
General Info
Color | Aluminum | ||
Type | Poke-Thru | ||
Application Sector | Commercial, Education, Healthcare, Hospitality | ||
Product Line | Wiremold | ||
Country Of Origin | United States | ||
Features | Recessed | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
Standard | UL Fire Classified, cULus, NEC | ||
Cover Style | Surface | ||
UPC Number | 786564103493 |
Dimensions
Product Weight US | 10.47 lb | ||
Core Hole Size | 6 in | ||
Knockout Size | 3/4 in |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E2961 | ||
cULus Listed | Yes |
Additional Information
Product Environmental Profile | Yes |
Technical Information
Service Capacity | Dual | ||
Fire Rating | 3 hr | ||
Floor Type | Carpet, Concrete, Polished Concrete, Terrazzo, Tile, Wood | ||
Is Pre-Wired | Yes |
Resources
Installation Instructions
CAD Drawings
Supporting Document
Product Environmental Profile
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
I am selecting a 6AT poke through floor box that is 3-hr fire-rated. What is the maximum conduit size the floor box can be connected to?
Hello,
Maximum conduit size is 2" for the Evolution 6" poke thru.
Date published: 2025-04-29
Hello, Your 6AT poke thru floor box says its fire rated up to 3 hours. However, the only UL listing I was able to locate, states its only listed for up to 2 hours. FYI, the UL document is CEYY.R8209 which is dated 2-3-2015. Is there an updated listing?
Hello,
All 6AT poke thrus have a 2 hour fire rating except for the models that have 3H at the end of the part number indicating a 3 hour rating. We do have an updated UL listing. Please e-mail Technical Support at technical.support@legrand.us and we will reply back with the updated listing.
Date published: 2025-10-13
Hi How does the poke thru maintain fire rating without all the housing compartment being used. Does the 2 foam pieces expand on the bottom of poke thru compartments?
Hello Sean,
A portion of the body is constructed of intumescent material which is the material that helps maintain the floors fire rating. In addition, each bottom housing assembly also contains intumescent material.
Any unused compartments of the poke thru should have a blank device plate installed.
Date published: 2025-10-13
how many data jacks can be stuffed in one of these poke thrus? Tech, series II, or keystone?
Good afternoon,
The center compartment of the 6ATC2PBK3H poke thru is capable of accepting up to (8) jacks total. Using one of the plates we include with the poke thru, the following jacks can be installed; Ortronics Tech Choice, Ortronics Tracjack, Ortronics Series II, Commscope or standard keystone style jacks from most manufacturers.
For any additional questions please feel free to contact us direct at 1-844-957-3783. From the main menu choose option 2 for Wiremold followed by option 2 for Technical Support.
Thank you for your interest in Legrand products!
Date published: 2021-08-09
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
6ATC2PBZ3H | Wiremold
A 6-inch diameter recessed prewired poke thru assembly with a 3-hour fire rating. It offers 3 gangs of multi-service capacity, and a black surface style cover that is perfect for carpet and tile applications.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
P089783 | Cablofil
PW Steel cable tray provides the heavy duty support required for large power cables