text.skipToContent text.skipToNavigation

4AT Evolution™ Poke-Thru Device-Unwired- Black

4ATCBK Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 18ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Designed for retrofit and new construction, Evolution Series 4” Poke-Thru devices provide convenient access to power, communications, and audio/video services recessed below floor level - providing maximum device protection. Two gangs of capacity allow you to configure services for the needs of your space. Evolution Series 4” Poke-Thru devices are the perfect fit for kiosks, training rooms, classrooms, healthcare facilities or commercial buildings with open-space architecture.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • All Evolution Series Poke-Thru Devices, like every Wiremold Poke-Thru Device, meet and exceed UL scrub water exclusion requirements for tile, carpet, and wood covered floors.

Specifications

General Info
Color Black
Type Poke-Thru
Application Sector Commercial, Education, Healthcare, Hospitality
Product Line Wiremold
Country Of Origin United States
Construction Assembled
Features Recessed
Number of Knockouts 10
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard UL Fire Classified, cULus, NEC
Cover Style Surface
UPC Number 786564090564
Dimensions
Product Height US 18.562 in
Product Length US 5.5 in
Product Width US 5.5 in
Product Weight US 5.75 lb
Core Hole Size 4 in
Cubic Capacity 24.5 in³
Knockout Size 1-1/2 in, 3/4 in
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E2961
cULus Listed  Yes
Additional Information
Product Environmental Profile Yes
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Cable Entry .75 in
Fire Rating 2 hr
Floor Type Carpet, Concrete, Polished Concrete, Terrazzo, Tile, Wood
Is Pre-Wired No

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Is this product considered "tamper proof"? And if not, what would be the most similar product that is tamper proof?

Asked by: John
Hello, The cover on this poke thru is not considered tamper resistant. The next size up is the Evolution 6" poke thru which does have a tamper resistant cover option.
Answered by: Wiremold Tech Support
Date published: 2024-12-03

Are there any issues with install in hard surfaced floors that are generally scrubbed? Any issues with water proofing?

Asked by: Matt
Matt, The poke thrus are scrub water rated when installed following the installation instructions. Thanks,
Answered by: Wiremold Tech Support
Date published: 2024-01-03

I have 4ATC Poke Thru's with a controlled Receptacle. Problem is I also need an uncontrolled outlet ie: a split receptacle. The one provided is a modular item and can not be split. I can't use the 2G mount as I do still need to run data through the box.

Asked by: Tom Mc.
Hi Tom, As you mentioned the receptacle is a proprietary receptacle and cannot be split. Unfortunately if you need to have one controlled and one standard receptacle, along with data it would require the larger 6ATC series which will offer two independent duplex receptacles to be wired separately and still offer low voltage.
Answered by: Wiremold Tech Support
Date published: 2021-12-29

I HAVE INSTALLED THE LEGRAND 4AT POKE THRU AND WE INSTALLED A 4" SLEEVE AND IT IS NOT SECURELY SNUG IN THE HOLE. ANY RECOMMENDATIONS TO GET IT FROM SETTING LOOSE?

Asked by: BOB3
Hello Bob, Thank you for your inquiry. We offer our own 4" sleeve which is part# 4PPS. Not sure whether you used our sleeve or your own but please reference the attached link to the installation instructions for our sleeve. If the hole diameter is greater than 4-1/16" I won't be able to provide a solution to properly secure the poke thru. https://legrand.webdamdb.com/directdownload.php?ti=55646139&tok=oA44m7kR52uH1eJG2XV2qQRR If you'd like to discuss your application in further detail please reach out to us at 1-844-957-3783. From the main menu choose option 2 for Wiremold followed by option 2 for technical support.
Answered by: Wiremold Tech Support
Date published: 2021-05-18
  • y_2025, m_10, d_15, h_8CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_4
  • loc_en_US, sid_4ATCBK, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 30ms
  • QUESTIONS, PRODUCT