text.skipToContent text.skipToNavigation

4AT Prewired Dual Service Evolution™ Poke-Thru Device-Black

4ATCP2RBK Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 7ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Designed for retrofit and new construction, Evolution Series 4'' Recessed Poke-Thru devices provide convenient access to power, communications, and audio/video services recessed below floor level - providing maximum device protection. With 2 Gangs of capacity, you will be able to  configure services for the needs of your space. The low-profile metal covers are available in brushed aluminum, satin brass, satin nickel, and  multiple powder-coated finishes designed to match any space. Evolution Series 4'' Poke-Thru devices are the perfect fit for kiosks, training rooms, classrooms, healthcare facilities or commercial buildings with open-space architecture. 
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Prewired assembly: Save on labor with a completely assembled, prewired poke-thru .
  • Controlled receptacles: The only option on the market with two marked receptacles in a 4'' poke-thru that also meets Title 24 Plug Load Control standards.
  • Recessed devices: All power, communications and A/V devices are recessed below floor level, providing maximum protection and device longevity.
  • Step-on-it installation: Quick and easy installation without the need for additional fasteners or a second installer.
  • Unique cover design: The cover opens a full 180 degrees with two unique spring-loaded slide egress doors to keep wires, connections and people safe.
  • Evolution Series Poke-Thru Devices are available in multiple finishes, (BK) black, (GY) gray, (NK) nickel, (BS) brass, (BZ) bronze, (AL) aluminum, (AA) brushed aluminum, (SB) satin brass, and (SN) satin nickel to seamlessly match your environment.
  • Surface style cover assemblies: A surface style cover is for mounting on top of the finished floor surface. The surface cover is designed to be used for carpet, tile, wood, polished concrete, or terrazzo.
  • Open system for expanded compatibility: Accepts industry standard power, communications and A/V devices from most manufacturers including Legrand AVIP, Extron® and more.
  • 2 hour fire rating: Evolution Series Poke-Thru Devices use an intumescent material that maintains the fire rating of any floor for up to 2 hours.
  • Wide trim flange is designed to meet the ADA Accessibility Guidelines as it pertains to ADA Standard 4.5 which addresses changes in floor and ground surface levels. The poke-thru trim flanges are beveled so the slope is no greater than 1:2 ratio.
  • UL Listed and UL fire classified to U.S. and Canadian safety standards: UL Fire rated for up to 2-hour rated floors maintains the fire classification of the floor.

Specifications

General Info
Color Black
Type Poke-Thru
Application Sector Commercial, Education, Healthcare, Hospitality
Product Line Wiremold
Country Of Origin United States
Features Recessed
Number of Knockouts 2
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard UL Fire Classified, cULus, NEC
Cover Style Surface
UPC Number 786564090632
Dimensions
Product Depth US 18.56 in
Product Height US 5.5 in
Product Volume US 561.44 cu in
Product Width US 5.5 in
Product Weight US 6.1 lb
Core Hole Size 4 in
Cubic Capacity 24.5 in³
Knockout Size 1-1/2 in, 3/4 in
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E2961
cULus Listed  Yes
Additional Information
Product Environmental Profile Yes
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Cable Entry Conduit Stub, Knockout
Service Capacity Dual
Fire Rating 2 hr
Floor Type Carpet, Concrete, Polished Concrete, Terrazzo, Tile, Wood
Is Pre-Wired Yes
Number of Outlets 2

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 7ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

I need to install 2 network jacks, generic keystones, into some of these pockets but i don't have the parts. what is the part number for the proper device ring for this poke-through?

Asked by: Kyle
Hello, Device plate 42A includes (1) two-port adapter that'll accept up to (2) keystone jacks.
Answered by: Wiremold Tech Support
Date published: 2025-07-07

Can this Poke-thru be retrofited on a standard conference table as a point of distribution of power, Data, AV?

Asked by: RikaG91
The poke-thru is only for installation in a concrete floor. However, we do offer table boxes that may work. Please send your capacity requirements to technical.support@legrand.us for options. Thanks
Answered by: Wiremold Tech Support
Date published: 2025-06-23

on the 4" poke-thru, is it possible to lock down the cover?

Asked by: Steve
Hello. Although some of our poke-thru devices have the option of a tamper-resistant cover, the 4" series do not have that option at this time. Thanks!
Answered by: Wiremold Tech Support
Date published: 2024-10-22

Is additional Fire caulking material needed between the floor box and floor

Asked by: BV
Hi, No additional fire caulking is needed. Please refer to the installation instructions under the resources section on the products page. Thanks,
Answered by: Wiremold Tech Support
Date published: 2024-08-01

Is there a replacement cover for the 4ATCP2RBK?

Asked by: Freddie
Freddie, The replacement cover is part number 4CTCBK. Thanks,
Answered by: Wiremold Tech Support
Date published: 2024-03-29

We are not utilizing the data side. Is there a plate availabke to blank off one half?

Asked by: Bob
Hi, Part number 4B would be the blanking plate for the other side. Thanks,
Answered by: Wiremold Tech Support
Date published: 2024-01-24

Does this unit meet the scrub proof requirements?

Asked by: John
Hello John, Yes, this poke thru includes a gasket which meets the scrubwater requirement.
Answered by: Wiremold Tech Support
Date published: 2023-11-15

CAN I FIT TWO (2) GFCI IN THIS BOX ? IF NOT CAN YOU RECOMMEND ME ONE (1) EVOLUTION SERIE POKE THRU FLOOR BOX

Asked by: Anonymous
Hello, The 4AT series would only accept one GFCI device. For two GFCI receptacles, the 8AT series poke-thru would be an option. Thanks,
Answered by: Wiremold Tech Support
Date published: 2022-03-17
  • y_2025, m_10, d_14, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_8
  • loc_en_US, sid_4ATCP2RBK, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 12ms
  • QUESTIONS, PRODUCT