
Designed for retrofit and new construction, Evolution Series 4” Recessed Poke-Thru devices provide convenient access to power, communications, and audio/video services recessed below floor level - providing maximum device protection. With 2 Gangs of capacity, you will be able to configure services for the needs of your space. The low-profile metal covers are available in brushed aluminum, satin brass, satin nickel, and multiple powder-coated finishes designed to match any space. Evolution Series 4” Poke-Thru devices are the perfect fit for kiosks, training rooms, classrooms, healthcare facilities or commercial buildings with open-space architecture.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Prewired assembly: Save on labor with a completely assembled, prewired poke-thru with every power receptacle already installed.
- Recessed devices: All power devices are recessed below floor level, providing maximum protection and device longevity.
- Step-on-it installation: Quick and easy installation without the need for additional fasteners or a second installer.
- Unique cover design: The cover opens a full 180 degrees with two unique spring-loaded slide egress doors to keep wires, connections and people safe
- Multiple finishes: Evolution Series Poke-Thru Devices are available in multiple finishes, (BK) black, (GY) gray, (BZ) bronze, (AL) aluminum, (AA) brushed aluminum, (SB) satin brass, and (SN) satin nickel to seamlessly match your environment.
- Surface style cover assemblies: A surface style cover is for mounting on top of the finished floor surface. The surface cover is designed to be used for carpet, tile, wood, polished concrete, or terrazzo.
- 2 hour fire rating: Evolution Series Poke-Thru Devices use an intumescent material that maintains the fire rating of any floor for up to 2 hours.
- Wide trim flange is designed to meet the ADA Accessibility Guidelines as it pertains to ADA Standard 4.5 which addresses changes in floor and ground surface levels. The poke-thru trim flanges are beveled so the slope is no greater than 1:2 ratio.
- UL Listed and UL fire classified to U.S. and Canadian safety standards: UL Fire rated for up to 2-hour rated floors maintains the fire classification of the floor.
Specifications
Color | Black | ||
Type | Cover | ||
Application Sector | Commercial, Education, Healthcare, Hospitality | ||
Product Line | Wiremold | ||
Country Of Origin | Mexico | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
Cover Style | Flush | ||
UPC Number | 786564104858 |
Product Length US | 5.625 in | ||
Product Width US | 5.5 in | ||
Product Weight US | 1.431 lb | ||
Core Hole Size | 4 in |
cULus ListingNumber | E2961 | ||
cULus Listed | Yes |
Product Has Potential to Contribute to LEED | Yes | This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information. |
Floor Type | Carpet, Tile, Wood |
Resources
Brochure
BIM Models
Supporting Document
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
which wood/raised floor boxes is this cover compatible with???
Bazaarvoice SAP Hybris Integration Version 2.8.1