

Designed for retrofit and new construction, Evolution Series 4” Poke-Thru devices provide convenient access to power, communications, and audio/video services recessed below floor level - providing maximum device protection. Two gangs of capacity allow you to configure services for the needs of your space. Evolution Series 4” Poke-Thru devices are the perfect fit for kiosks, training rooms, classrooms, healthcare facilities or commercial buildings with open-space architecture.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Type | Cover | ||
Application Sector | Commercial, Education, Healthcare, Hospitality | ||
Product Line | Wiremold | ||
Country Of Origin | Mexico | ||
Construction | Assembled | ||
Number of Knockouts | 3 | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
Standard | cULus Listed, NEC | ||
Cover Style | Surface | ||
UPC Number | 786564102915 |
Dimensions
Product Height US | 5.625 in | ||
Product Length US | 5.625 in | ||
Product Width US | 5.5 in | ||
Product Weight US | 1.431 lb | ||
Core Hole Size | 4 in | ||
Cubic Capacity | 174.33 in³ |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E2961 | ||
cULus Listed | Yes |
Trade Programs
USMCA | Yes |
Additional Information
Product Environmental Profile | Yes | ||
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Cable Entry | Knockout | ||
Floor Type | Carpet, Polished Concrete, Terrazzo, Tile, Wood |
Resources
Installation Instructions
Brochure
BIM Models
Supporting Document
Guide Form Specifications
Product Environmental Profile
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
6ATC2PAVBK3H | Wiremold
A 6-inch diameter recessed prewired, A/V ready poke thru assembly with a 3-hour fire rating. It offers 3 gangs of multi-service capacity, and a black surface style cover that is perfect for carpet and tile applications.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PS4100B9W | Pass and Seymour
20A Pin & Sleeve Splashproof Receptacle
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PS4100C5W | Pass and Seymour
20A Pin & Sleeve Splashproof Receptacle