text.skipToContent text.skipToNavigation

8AT Prewired Evolution™ Poke Thru Device, Surface Style Cover, Black

8ATC2PBK Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 12ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Designed for retrofit and new construction, Evolution Series 8'' Recessed Poke-Thru devices provide convenient access to power, communications, and audio/video services recessed below floor level - providing maximum device protection. With 5 Gangs of capacity, you will be able to  configure services for the needs of your space. The low-profile metal covers are available in brushed aluminum, satin brass, satin nickel, and  multiple powder-coated finishes designed to match any space. Evolution Series 8'' Poke-Thru devices are the perfect fit for kiosks, meeting rooms, training rooms, classrooms, healthcare facilities or commercial buildings with open-space architecture. For carpet, tile, wood and laminate concrete floor coverings.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Save on labor with a completely assembled, prewired poke-thru with every power receptacle already installed.
  • All power, communications and A/V devices are recessed below floor level, providing maximum protection and device longevity.
  • Quick and easy installation without the need for additional fasteners or a second installer.
  • The cover opens a full 180 degrees with two unique spring-loaded slide egress doors to keep wires, connections and people safe.
  • A surface style cover is for mounting on top of the finished floor surface. The surface cover is designed to be used for carpet, tile, wood, polished concrete, or terrazzo.
  • Includes 3-gang opening. Designed to fit A/V devices, including wall plate style transmitters, like the Crestron DM/TX series, without any additional parts. Plug load control up to 30 feet.
  • Includes 3-gang opening. Designed to fit A/V devices, including wall plate style transmitters, like the Crestron DM/TX series, without any additional parts. Plug load control up to 30 feet.
  • Tested with Pass & Seymour® Wireless RF receptacles to control plug loads up to a distance of 30 feet when the cover is closed.
  • Evolution Series Poke-Thru Devices use an intumescent material that maintains the fire rating of any floor for up to 2 hours.
  • Wide trim flange is designed to meet the ADA Accessibility Guidelines as it pertains to ADA Standard 4.5 which addresses changes in floor and ground surface levels. The poke-thru trim flanges are beveled so the slope is no greater than 1:2 ratio.
  • UL Listed and UL fire classified to U.S. and Canadian safety standards. UL Fire rated for up to 2-hour rated floors maintains the fire classification of the floor.
  • Evolution Series Poke-Thru Devices use an intumescent material that maintains the fire rating of any floor for up to 2 hours.

Specifications

General Info
Color Black
Type Poke-Thru
Application Sector Commercial, Education, Healthcare, Hospitality
Product Line Wiremold
Country Of Origin United States
Features Recessed
Number of Knockouts 2
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard UL Fire Classified, cULus, NEC
Cover Style Surface
UPC Number 786564089858
Dimensions
Product Depth US 16.25 in
Product Height US 9.25 in
Product Volume US 1390.39 cu in
Product Width US 9.25 in
Product Weight US 12.1 lb
Core Hole Size 8 in
Cubic Capacity 24.5 in³
Knockout Size 1/2 in, 3/4 in
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E2961
cULus Listed  Yes
Trade Programs
USMCA Yes
Additional Information
Product Environmental Profile Yes
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Service Capacity Dual
Fire Rating 2 hr
Floor Type Carpet, Concrete, Tile, Wood
Is Pre-Wired Yes
Number of Outlets 4

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

How would I make this fire rated from the bottom? I am using it on a second floor from the 1st, but need to make it fire rated between the floors. Is there a legrand product to put on the bottom to do that? 

Asked by: Frank
Hi, That part has a 2 hour fire rating to it as long as installation instructions are followed. There is nothing extra that should be needed. Thanks,
Answered by: Wiremold Tech Support
Date published: 2024-09-03

Can your fire rated poke thrus be used in older archaic concrete block floor construction (1940s) I believe the term is block and beam but I a not sure. It seems to me the fire resistive ring would end up in the concrete block void area

Asked by: Pete
Hi Pete, The fire-rating only applies to D900 slab construction. If you use a poke-thru, you will need to consult the AHJ for recommended installations in this type of floor. Thanks,
Answered by: Wiremold Tech Support
Date published: 2023-01-13

If you do not populate all of the penetrations to the poke through does it matter if the blank plate is installed inside the poke through or does it need to installed under the poke through to maintain the fire rating?

Asked by: Daunte Neal
Hi Daunte, To maintain the fire classification of the poke thru any unused compartments need to be fully populated with a blank plate for both, the top and bottom, compartments. Thank you,
Answered by: Wiremold Tech Support
Date published: 2024-04-30

Does Legrand have any details on how to maintain the fire rating in situations were all service access point are not used. Example, if you are using a 8AT device and only use (1) power duplex and (1) dual data plates.

Asked by: Daunte Neal
Hello Daunte, Legrand Wiremold 4ATC, 6ATC, 8ATC and 10ATC Evolution Series Poke Through devices are classified by Underwriters Laboratories Inc. as Outlet Boxes and Fittings for Fire Resistance (CEYY.R8209) and (QBWY.R8209). Legrand Poke Through devices are for use with 1, 1-1/2, 2 hour rated unprotected reinforced concrete floors and 1, 1-1/2 or 2 hour rated floors employing unprotected steel floor units and concrete topping (D900-Series Designs), or concrete floors with suspended ceilings. As detailed within the installation instructions, each compartment of the Poke-Thru device requires the installation of a bottom feed plate(s) (ex: 1PTHA) and fully populated device mounting plate(s) or blank device mounting plate(s) to comply with the requirements of the fire resistance certification. The UL fire classification is only applicable to a fully assembled poke through assembly; comprised of the poke through stem, poke through cover, bottom feed plates and fully populated or blanked off device plates. The product is subjected to UL fire testing without any junction boxes being attached to the unit and wires hanging freely through the bottom feed plates. All bottom feed plates utilize intumescent material that in addition to the upper housing intumescent material ensure that the poke through device maintains the rating of the floor in which it installed. No additional fire stopping material is utilized during the fire test performed at UL. The assembled poke through stem and service fitting will not reduce the ratings of the floor assembly when the thickness and type of concrete (required for the specific rating) are within the specified limits and the fittings are installed in compliance with Legrand Wiremold's installation instructions.
Answered by: Wiremold Tech Support
Date published: 2022-07-08

I need to feed a conference room table with a poke through to the table leg. The leg is rectangle in shape and will accept an 8-1/4" surface. I need to feed HDMI for AV, (4) category 6 data cables with power separated. What is your best option for this?

Asked by: T Gable
Hello, The 6ATCFF is a furniture feed style poke-thru with a 3/4" trade size screw plug opening for power and a 2" trade size screw plug for low voltage. The overall cover diameter is 7 3/4". Our website has additional details which can be found by searching this part number at www.legrand.us. Thank you
Answered by: Wiremold Tech Support
Date published: 2022-10-12
  • y_2025, m_10, d_13, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_5
  • loc_en_US, sid_8ATC2PBK, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 32ms
  • QUESTIONS, PRODUCT