text.skipToContent text.skipToNavigation

8AT Unwired Evolution™ Poke Thru Device, Flush Style Cover, Gray

8ATC2GY Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 21ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Designed for retrofit and new construction, Evolution Series 8'' Recessed Poke-Thru devices provide convenient access to power, communications, and audio/video services recessed below floor level - providing maximum device protection. With 5 Gangs of capacity, you will be able to  configure services for the needs of your space. The low-profile metal covers are available in brushed aluminum, satin brass, satin nickel, and  multiple powder-coated finishes designed to match any space. Evolution Series 8'' Poke-Thru devices are the perfect fit for kiosks, meeting rooms, training rooms, classrooms, healthcare facilities or commercial buildings with open-space architecture. For carpet, tile, wood and laminate concrete floor coverings.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Preassembled unwired poke-thru device: Connect to conduits and install now, but save configuration and plate choices for later.
  • Recessed devices: All power, communications and A/V devices are recessed below floor level, providing maximum protection and device longevity.
  • Step-on-it installation: Quick and easy installation without the need for additional fasteners or a second installer.
  • Unique cover design: The cover opens a full 180 degrees with two unique spring-loaded slide egress doors to keep wires, connections and people safe.
  • Evolution Series Poke-Thru Devices are available in multiple finishes, (BK) black, (GY) gray, (NK) nickel, (BS) brass, (BZ) bronze, (AL) aluminum, (AA) brushed aluminum, (SB) satin brass, and (SN) satin nickel to seamlessly match your environment.
  • A flush style cover for tile applications allows the Evolution Series Poke-Thru Devices to be adjusted to the same level as the top surface of the floor covering.
  • Open system for expanded compatibility: Accepts industry standard power, communications and A/V devices from most manufacturers including Legrand AVIP, Extron® and more.
  • Includes 3-gang opening: Designed to fit A/V devices, including wall plate style transmitters, like the Crestron DM/TX series, without any additional parts.
  • Plug load control up to 30 feet: Tested with Pass & Seymour® Wireless RF receptacles to control plug loads up to a distance of 30 feet when the cover is closed.
  • 2 hour fire rating: Evolution Series Poke-Thru Devices use an intumescent material that maintains the fire rating of any floor for up to 2 hours.
  • Wide trim flange is designed to meet the ADA Accessibility Guidelines as it pertains to ADA Standard 4.5 which addresses changes in floor and ground surface levels. The poke-thru trim flanges are beveled so the slope is no greater than 1:2 ratio.
  • UL Listed and UL fire classified to U.S. and Canadian safety standards: UL Fire rated for up to 2-hour rated floors maintains the fire classification of the floor.
  • The flush cover is designed to be used for tile or wood floors and in higher traffic applications, where a low profile is a must.

Specifications

General Info
Color Gray
Type Poke-Thru
Application Sector Commercial, Education, Healthcare, Hospitality
Product Line Wiremold
Country Of Origin United States
Features Recessed
Number of Knockouts 2
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard UL Fire Classified, cULus, NEC
Cover Style Surface
UPC Number 786564089698
Dimensions
Product Depth US 16.25 in
Product Height US 9.25 in
Product Volume US 1390.39 cu in
Product Width US 9.25 in
Product Weight US 11.7 lb
Core Hole Size 8 in
Cubic Capacity 24.5 in³
Knockout Size 1/2 in, 3/4 in
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E2961
cULus Listed  Yes
Trade Programs
USMCA Yes
Additional Information
Product Environmental Profile Yes
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Service Capacity Dual
Fire Rating 2 hr
Floor Type Carpet, Concrete, Tile, Wood
Is Pre-Wired No

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

what is the minimum / maximum depth of floor for this product?

Asked by: Matthew Apple
Matthew, Minimum thickness of structural concrete topping of 2 1/4" (57mm) over metal deck or a minimum 3" thick reinforced concrete slab. Unit weight of concrete to be 110 to 155 pcf. If you need any additional information, please feel free to reach out to us directly at 1-844-957-3783, option 2 for Wiremold, followed by option 2 again for tech support.  Thanks,
Answered by: Wiremold Tech Support
Date published: 2025-04-06

Hello, If I were to use the 8AT series floor box but not install any AV/Data to the floor box, would this nullify the floor box's UL fire rating?

Asked by: Tyler Gabel
Good morning, Please reach out to us directly at 1-844-957-3783, option 2 for Wiremold, followed by option 2 again for tech support to discuss your application in further detail. Thanks,
Answered by: Wiremold Tech Support
Date published: 2022-12-06

Does the 8AT poke-thru 575CHA in the accessory allow for you to hardwire a power whip to furniture table-top box? We would like to still have the two duplex receptacles but also require a hardwire connection for table-top box. Can the 8AT support this?

Asked by: BP212
Hello, The 8AT series does not provide a furniture feed option. The 6ATCFF is the largest furniture feed poke thru available. That being said a furniture feed device can only be used for furniture feed, no devices can be installed into a furniture feed box. Unfortunately here is no combination that would provide both furniture feed with devices, it's an either/or scenario.
Answered by: Wiremold Tech Support
Date published: 2021-06-15

We are looking for recessed un-wired Poke thru which has access in the ceiling of the floor below for running power and data cabling , We need 3/4'' conduit for power and 2'' for data. For 6'' Evolution we can provide only (1) 2'' conduit in center ?

Asked by: Olena
Hello, The 6ATC series comes with (1) 3/4" junction box for electrical and can accept an additional 2" adapter using the 152CHA for low voltage. The 8ATC series also has the 3/4" for power, and can accept (1) 2" adapter as well as (1) 11/4" in the center locations.
Answered by: Wiremold Tech Support
Date published: 2022-11-22
  • y_2025, m_10, d_17, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_4
  • loc_en_US, sid_8ATC2GY, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 31ms
  • QUESTIONS, PRODUCT