text.skipToContent text.skipToNavigation

8AT Unwired Evolution™ Poke Thru Device, Surface Style Cover, Black

8ATC2BK Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 16ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Designed for retrofit and new construction, Evolution Series 8'' Recessed Poke-Thru devices provide convenient access to power, communications, and audio/video services recessed below floor level - providing maximum device protection. With 5 Gangs of capacity, you will be able to  configure services for the needs of your space. The low-profile metal covers are available in brushed aluminum, satin brass, satin nickel, and  multiple powder-coated finishes designed to match any space. Evolution Series 8'' Poke-Thru devices are the perfect fit for kiosks, meeting rooms, training rooms, classrooms, healthcare facilities or commercial buildings with open-space architecture. For carpet, tile, wood and laminate concrete floor coverings.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Preassembled unwired poke-thru device: Connect to conduits and install now, but save configuration and plate choices for later.
  • Recessed devices: All power, communications and A/V devices are recessed below floor level, providing maximum protection and device longevity.
  • Step-on-it installation: Quick and easy installation without the need for additional fasteners or a second installer.
  • Unique cover design: The cover opens a full 180 degrees with two unique spring-loaded slide egress doors to keep wires, connections and people safe.
  • Evolution Series Poke-Thru Devices are available in multiple finishes, (BK) black, (GY) gray, (NK) nickel, (BS) brass, (BZ) bronze, (AL) aluminum, (AA) brushed aluminum, (SB) satin brass, and (SN) satin nickel to seamlessly match your environment.
  • A flush style cover for tile applications allows the Evolution Series Poke-Thru Devices to be adjusted to the same level as the top surface of the floor covering.
  • Open system for expanded compatibility: Accepts industry standard power, communications and A/V devices from most manufacturers including Legrand AVIP, Extron® and more.
  • Includes 3-gang opening: Designed to fit A/V devices, including wall plate style transmitters, like the Crestron DM/TX series, without any additional parts.
  • Plug load control up to 30 feet: Tested with Pass & Seymour® Wireless RF receptacles to control plug loads up to a distance of 30 feet when the cover is closed.
  • 2 hour fire rating: Evolution Series Poke-Thru Devices use an intumescent material that maintains the fire rating of any floor for up to 2 hours.
  • Wide trim flange is designed to meet the ADA Accessibility Guidelines as it pertains to ADA Standard 4.5 which addresses changes in floor and ground surface levels. The poke-thru trim flanges are beveled so the slope is no greater than 1:2 ratio.
  • UL Listed and UL fire classified to U.S. and Canadian safety standards: UL Fire rated for up to 2-hour rated floors maintains the fire classification of the floor.
  • The flush cover is designed to be used for tile or wood floors and in higher traffic applications, where a low profile is a must.

Specifications

General Info
Color Black
Type Poke-Thru
Application Sector Commercial, Education, Healthcare, Hospitality
Product Line Wiremold
Country Of Origin United States
Features Recessed
Number of Knockouts 2
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard UL Fire Classified, cULus, NEC
Cover Style Surface
UPC Number 786564089674
Dimensions
Product Depth US 16.25 in
Product Height US 9.25 in
Product Volume US 1390.39 cu in
Product Width US 9.25 in
Product Weight US 11.7 lb
Core Hole Size 8 in
Cubic Capacity 24.5 in³
Knockout Size 1/2 in, 3/4 in
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E2961
cULus Listed  Yes
Trade Programs
USMCA Yes
Additional Information
Product Environmental Profile Yes
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Service Capacity Dual
Fire Rating 2 hr
Floor Type Carpet, Concrete, Tile, Wood
Is Pre-Wired No

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Do you sell cover only for this part as reorderable accessories? If yes, please tell me the part #. Thanks.

Asked by: Franklin Li
Yes! The black cover only is part number 8CTC2BK. Thanks
Answered by: Wiremold Tech Support
Date published: 2025-07-29
  • y_2025, m_10, d_14, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_8ATC2BK, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 53ms
  • QUESTIONS, PRODUCT

Recently Viewed