

8AT Unwired Evolution™ Poke Thru Device
8STC
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Designed for retrofit and new construction, Evolution Series 8” Recessed Poke-Thru devices provide convenient access to power, communications, and audio/video services recessed below floor level - providing maximum device protection. With 5 Gangs of capacity, you will be able to configure services for the needs of your space. Evolution Series 8” Poke-Thru devices are the perfect fit for kiosks, meeting rooms, training rooms, classrooms, healthcare facilities or commercial buildings with open-space architecture. For carpet, tile, wood and laminate concrete floor coverings.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Color | Silver | ||
Type | Poke-Thru | ||
Application Sector | Commercial, Education, Healthcare, Hospitality | ||
Product Line | Wiremold | ||
Country Of Origin | United States | ||
Features | Recessed | ||
Number of Knockouts | 2 | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
Standard | UL Fire Classified, cULus, NEC | ||
UPC Number | 786564065913 |
Dimensions
Product Depth US | 16.25 in | ||
Product Height US | 9.0 in | ||
Product Volume US | 1316.25 cu in | ||
Product Width US | 9.0 in | ||
Product Weight US | 9.9 lb | ||
Core Hole Size | 8 in | ||
Cubic Capacity | 24.5 in³ | ||
Knockout Size | 1/2 in, 3/4 in |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E2961 | ||
cULus Listed | Yes |
Additional Information
Product Environmental Profile | Yes | ||
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Cable Entry | Knockouts & Pass Through | ||
Service Capacity | Dual | ||
Fire Rating | 2 hr | ||
Floor Type | Concrete | ||
Is Pre-Wired | No |
Resources
Cutsheet
Installation Instructions
CAD Drawings
Supporting Document
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
How do I get passed the screen lock if I forgot the pattern
Hello,
This question may have been meant for a different product. Screen locks do not apply to 8STC poke thru stem assembly.
If this question is misinterpreted, please call us direct at 1-844-957-3783 to discuss your application in further detail.
Thank you,
Date published: 2024-12-06
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
828GFITCAL-NK | Wiremold
Brushed aluminum GFI cover plate, for OmniBox® and Modulink™ Series floor boxes.