text.skipToContent text.skipToNavigation

Evolution 10AT Bottom Housing Assembly

1075CHA Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 21ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Exterior-gang 3/4'' trade size conduit service feed assembly. Designed to allow connection to 3/4'' trade size conduit feed in one (1) of the four (4) exterior-gang locations.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Exterior-gang 3/4'' trade size conduit service feed assembly. Designed to allow connection to 3/4'' trade size conduit feed in one (1) of the four (4) exterior-gang locations.

Specifications

General Info
Type Accessory
Application Sector Commercial, Education, Healthcare, Hospitality
Product Line Wiremold
Country Of Origin United States
Construction Unassembled
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard cULus Listed, NEC
UPC Number 786564087410
Dimensions
Product Height US 1.849 in
Product Length US 2.72 in
Product Width US 2.0 in
Product Weight US 0.221 lb
Additional Information
Product Environmental Profile Yes
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Cable Entry 3/4 in trade size

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 49ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;