
Evolution 10AT Series 10 Pre-Pour Poke-Thru Sleeve
10PPS
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
The Pre-Pour sleeve allows contractors to plan where a poke-thru device will be placed in the construction process. This eliminates the need for costly core drilling.
Nonmetallic sleeve attaches to structural decking or plywood base and maintains a 10''-10 1/8'' (254mm - 257mm) cast in hole. Includes three (3) attachment lugs, three (3) thumb screws and two (2) end caps.
Nonmetallic sleeve attaches to structural decking or plywood base and maintains a 10''-10 1/8'' (254mm - 257mm) cast in hole. Includes three (3) attachment lugs, three (3) thumb screws and two (2) end caps.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- The Pre-Pour sleeve allows contractors to plan where a poke-thru device will be placed in the construction process.
- This eliminates the need for costly core drilling.
- Nonmetallic sleeve attaches to structural decking or plywood base and maintains a 10''-10 1/8'' (254mm - 257mm) cast in hole. Includes three (3) attachment lugs, three (3) thumb screws and two (2) end caps.
Specifications
General Info
Type | Accessory | ||
Application Sector | Commercial, Education, Healthcare, Hospitality | ||
Product Line | Wiremold | ||
Country Of Origin | United States | ||
Construction | Unassembled | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
Standard | cULus Listed, NEC | ||
UPC Number | 786564087502 |
Dimensions
Product Depth US | 10.0 in | ||
Product Width US | 10.0 in | ||
Product Weight US | 6.4 lb |
Additional Information
Product Environmental Profile | Yes | ||
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Resources
Installation Instructions
Instruction Sheet
CAD Drawings
10" Abandonment Plug Assembly
dxf
Bottom Housing Assembly
dxf
Bottom Housing Assembly
dxf
Bottom Housing Assembly
dxf
Bottom Housing Assembly
dxf
Bottom Housing Assembly
dxf
Bottom Housing Assembly
dxf
Bottom Housing Assembly
dxf
Bottom Housing Assembly
dxf
Device Mounting Plate
dxf
Device Mounting Plate
dxf
Device Mounting Plate
dxf
Device Mounting Plate
dxf
Device Mounting Plate
dxf
Device Mounting Plate
dxf
Device Mounting Plate
dxf
Device Plate
dxf
Device Plate
dxf
Recessed Prewired Assembly With Surface Style Cover
dxf
Recessed Stem Assembly with Disposable Plate
dxf
Recessed Unwired Assembly With Surface Style Cover
dxf
Recessed Unwired Stem Assembly with Disposable Plate
dxf
Replacement Device Bracket
dxf
Replacement Divider
dxf
Surface Style Cover Assembly
dxf
Tunnel
dxf
View More
Brochure
BIM Models
BIM Models Evolution Series 8 Poke-Thru Devices
zip
Evolution Series 10" Poke Thru Devices BIM Models
zip
Evolution Series 4" Poke-Thru Devices
zip
Evolution Series 4/5-Gang Floor Box BIM
zip
Evolution Series 4/5-Gang Floor Box BIM Classified
zip
Evolution Series 8" Poke Thru Devices BIM Models
zip
Evolution Series 8" Poke-Thru Devices BIM Device Plate
zip
Evolution Series Ceiling Box
zip
Evolution Series Fire Classified Floor Boxes
zip
Evolution Series Hinged Wall Box
zip
Evolution Series Wall Box
zip
Pre-Pour Sleeve Poke Thru Evolution
zip
View More
Supporting Document
Sell Sheet
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PS5100B9W | Pass and Seymour
32A Pin & Sleeve Intl Watertight Receptacle