text.skipToContent text.skipToNavigation

Evolution 10STC Recessed Unwired Stem Assembly with Disposable Plate

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 33ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

For use with 10'' (254mm) diameter hole. All devices are recessed 4 1/2'' (114mm) below the finished floor level. Unit ships complete with a disposable construction cover. Unit works with 10'' Evolution cover assemblies (10CTC). All cover assemblies are sold separately and are available in the following finishes: black (BK), gray (GY), nickel (NK), brass (BS) and aluminum (AL). The covers are also available in two plated finishes: brass (PB) and satin chrome (SC).

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • For use with 10'' (254mm) diameter hole. All devices are recessed 4 1/2'' (114mm) below the finished floor level.
  • Unit ships complete with a disposable construction cover. Unit works with 10'' Evolution cover assemblies (10CTC).
  • All cover assemblies are sold separately and are available in the following finishes: black (BK), gray (GY), nickel (NK), brass (BS) and aluminum (AL). The covers are also available in two plated finishes: brass (PB) and satin chrome (SC).

Specifications

General Info
Type Poke-Thru
Application Sector Commercial, Education, Healthcare, Hospitality
Product Line Wiremold
Country Of Origin United States
Construction Assembled
Features Recessed
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard UL Fire Classified, cULus, NEC
UPC Number 786564087281
Dimensions
Product Weight US 19.22 lb
Core Hole Size 10 in
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E2961
cULus Listed  Yes
Additional Information
Product Environmental Profile Yes
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Cable Entry conduit & pass through
Fire Rating 2 hr
Is Pre-Wired No

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 22ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Recently Viewed