text.skipToContent text.skipToNavigation

Evolution 6AT Series Bottom Housing Assembly

575CHA Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 19ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Half-gang 3/4'' trade size conduit housing assembly. Includes junction box attached to 3/4'' trade size conduit for electrical power connections. For use on side compartments only.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Half-gang 3/4'' trade size conduit housing assembly. Includes junction box attached to 3/4'' trade size conduit for electrical power connections. For use on side compartments only.

Specifications

General Info
Type Junction Box
Application Sector Commercial, Education, Healthcare, Hospitality
Product Line Wiremold
Country Of Origin United States
Construction Not Assembled
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard UL Fire Classified, cULus Listed, NEC
UPC Number 786564060277
Dimensions
Product Height US 10.067 in
Product Length US 4.076 in
Product Width US 1.896 in
Product Weight US 1.9 lb
Knockout Size 3/4 in
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E2961
cULus Listed  Yes
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 25ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;