text.skipToContent text.skipToNavigation

Evolution 6AT Series Device Plate

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 30ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Device plate that will accept up to two (2) ports of communication devices. For use in either of the two side compartments only. Not for use in the center compartment. Communication devices supplied by others.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Device plate that will accept up to two (2) ports of communication devices. For use in either of the two side compartments only. Not for use in the center compartment. Communication devices supplied by others.
  • Includes 2-port Keystone jack adapter, 2-port Commscope adapter and Series II adapter.

Specifications

General Info
Type Device Plate
Application Sector Commercial, Education, Healthcare, Hospitality
Product Line Wiremold
Country Of Origin United States
Construction Not Assembled
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard cULus Listed, NEC
UPC Number 786564059844
Dimensions
Product Depth US 0.071 in
Product Length US 4.89 in
Product Width US 2.2 in
Product Weight US 0.74 lb
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E2961
cULus Listed  Yes
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Does the 682A accept Commscope jacks as supplied or do other plates or adapters need to be ordered?

Asked by: Anonymous
Hello, The 682A is supplied with a 2-port Commscope adapter and a 2-port keystone jack adapter. The Commscope adapter will accept their M-Series and UNJ series jacks, and the keystone adapter will accept their KJ series. If you're using the SL or USL you will need our CM2-U2AMP-BK, sold separately.
Answered by: Wiremold Tech Support
Date published: 2022-06-27

1. Does this plate include an adapter for 2x Keystone? 2. Is this also applicable to the 8AT?

Asked by: dcad
Hello, Yes, the 682A is compatible with both, the 6AT and 8AT, series. They are supplied with 2-port modules for keystone jacks, Ortroincs TracJack, Ortroincs Series II jack (1), as well as Commscope/Systimax jacks.
Answered by: Wiremold Tech Support
Date published: 2021-11-01
  • y_2025, m_10, d_16, h_8CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_682A, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 48ms
  • QUESTIONS, PRODUCT