text.skipToContent text.skipToNavigation

Evolution 6AT Series Tile Shim

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 24ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Used for floor coverings greater than 5/16'' (7.9mm). This tile shim will allow the top surface of the cover to be flush with the finished floor. Includes six (6) 1/16'' (1.6mm) thick shims. Up to a total of 3/8'' (9.5mm) of adjustment.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Used for floor coverings greater than 5/16'' (7.9mm). This tile shim will allow the top surface of the cover to be flush with the finished floor. Includes six (6) 1/16'' (1.6mm) thick shims. Up to a total of 3/8'' (9.5mm) of adjustment.

Specifications

General Info
Type Accessory
Application Sector Commercial, Education, Healthcare, Hospitality
Product Line Wiremold
Country Of Origin United States
Construction Not Assembled
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard cULus Listed, NEC
UPC Number 786564070160
Dimensions
Product Weight US 1.25 lb
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 7ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;