
Evolution 8AT Series Communication Device Plate
8ACT6A
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Single-gang device plate that will accept up to six (6) ports of communication devices. Fits in any one (1) of the three (3) gangs in the center compartment. Devices supplied by others.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Type | Device Plate | ||
Application Sector | Commercial, Education, Healthcare, Hospitality | ||
Product Line | Wiremold | ||
Country Of Origin | United States | ||
Construction | Not Assembled | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
Standard | cULus Listed, NEC | ||
UPC Number | 786564059813 |
Dimensions
Product Length US | 4.14 in | ||
Product Width US | 2.125 in | ||
Product Weight US | 0.89 lb |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E145222 | ||
cULus Listed | Yes |
Trade Programs
USMCA | Yes |
Additional Information
Product Environmental Profile | Yes | ||
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Resources
Installation Instructions
CAD Drawings
Supporting Document
Sell Sheet
Guide Form Specifications
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Does this part accept Belden AX104192? If not, is there an adapter?
Hi,
From what I can tell that Belden jack is a keystone jack. As long as that jack is a keystone style jack it will work with the part.
Thanks,
Date published: 2024-03-28
will this plate work with Category 6 XCELERATOR™ Jack HXJ6B Hubbell Accelerator jacks?
The 8ACT6A does not include adapters for Hubbell jacks. However, the plate will accept (3) adapters from Hubbell for their jacks. The adapter is part number HWM2K. Thank you
Date published: 2023-09-13
Does this plate come with the (3) 2port keystone inserts (CM2-U2KEYA)?
Hello,
Yes, (3) of the CM2-U2KEYA-BK adapters are included with the 8ACT6A.
Thank you
Date published: 2022-09-16
Does this part accept Commscope jacks?
Yes, the 8ACT6A includes adapters for Commscope M-series jacks.
Thanks,
Date published: 2022-05-13
Does the 8ACT6A work with Panduit Cat6a+ jacks
Hello John,
Yes, Panduit jacks will fit the 8ACT6A. Panduit offers both Netkey and Minicom style jacks. For Netkey jacks (3) two-port keystone adapters are included with the 8ACT6A plate.
To install Minicom jacks in the 8ACT6A, up to (3) Panduit Minicom adapters can be installed. The Panduit Minicom adapter part# is CHI2M and it's available through a Panduit dealer.
Thank you.
Date published: 2022-02-24
8ACT6A does this product work with Leviton Cat6+ jacks
Hello,
Yes, the 8ACT6A will accept (6) standard keystone style jacks. The Leviton QuickPort jacks are compatible.
Date published: 2022-09-15
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
827TCAL-NK | Wiremold
Provides an excellent activation solution when multiple services are required in open space areas.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
5450 | Wiremold
Wiremold 5400 Series Device Bracket Fitting for mounting power and communication devices, Ivory