text.skipToContent text.skipToNavigation

Evolution 8AT2P Series Recessed Prewired Assembly with Flush Style Cover

8AT2PBZ Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 19ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Designed for retrofit and new construction, Evolution Series 8'' Recessed Poke-Thru devices provide convenient access to power, communications, and audio/video services recessed below floor level - providing maximum device protection. With 5 Gangs of capacity, you will be able to  configure services for the needs of your space. The low-profile metal covers are available in brushed aluminum, satin brass, satin nickel, and  multiple powder-coated finishes designed to match any space. Evolution Series 8'' Poke-Thru devices are the perfect fit for kiosks, meeting rooms, training rooms, classrooms, healthcare facilities or commercial buildings with open-space architecture. For carpet, tile, wood and laminate concrete floor coverings.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Save on labor with a completely assembled, prewired poke-thru with every power receptacle already installed.
  • All power, communications and A/V devices are recessed below floor level, providing maximum protection and device longevity.
  • Quick and easy installation without the need for additional fasteners or a second installer.
  • The cover opens a full 180 degrees with two unique spring-loaded slide egress doors to keep wires, connections and people safe.
  • A surface style cover is for mounting on top of the finished floor surface. The surface cover is designed to be used for carpet, tile, wood, polished concrete, or terrazzo.
  • Includes 3-gang opening. Designed to fit A/V devices, including wall plate style transmitters, like the Crestron DM/TX series, without any additional parts. Plug load control up to 30 feet.
  • Includes 3-gang opening. Designed to fit A/V devices, including wall plate style transmitters, like the Crestron DM/TX series, without any additional parts. Plug load control up to 30 feet.
  • Tested with Pass & Seymour® Wireless RF receptacles to control plug loads up to a distance of 30 feet when the cover is closed.
  • Evolution Series Poke-Thru Devices use an intumescent material that maintains the fire rating of any floor for up to 2 hours.
  • Wide trim flange is designed to meet the ADA Accessibility Guidelines as it pertains to ADA Standard 4.5 which addresses changes in floor and ground surface levels. The poke-thru trim flanges are beveled so the slope is no greater than 1:2 ratio.
  • UL Listed and UL fire classified to U.S. and Canadian safety standards. UL Fire rated for up to 2-hour rated floors maintains the fire classification of the floor.
  • Evolution Series Poke-Thru Devices use an intumescent material that maintains the fire rating of any floor for up to 2 hours.

Specifications

General Info
Color Bronze
Type Poke-Thru
Application Sector Commercial, Education, Healthcare, Hospitality
Product Line Wiremold
Country Of Origin United States
Construction Assembled
Features Recessed
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard UL Fire Classified, cULus, NEC
Cover Style Flush
UPC Number 786564089988
Dimensions
Product Height US 16.25 in
Product Width US 9.25 in
Product Weight US 12.1 lb
Core Hole Size 8 in
Cubic Capacity 24.5 in³
Knockout Size 1/2 in, 3/4 in
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E2961
cULus Listed  Yes
Trade Programs
USMCA Yes
Additional Information
Product Environmental Profile Yes
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Cable Entry Conduit
Service Capacity Dual
Fire Rating 2 hr
Floor Type Carpet, Concrete, Tile, Wood
Is Pre-Wired Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 24ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Recently Viewed