
AV3 Flush A/V Assembled Poke-Thru Assembly, Black
AV3ATCBK
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
A/V device includes one prewired 20A duplex receptacle which can be wired as a standard receptacle or isolated ground. Finish flange available in gray (GY), black (BK), ivory (VY), brushed aluminum (AL) and brass finish (BS). Aluminum and brass flanges standard with black cover. Aluminum flange also available with an aluminum colored nonmetallic cover (AA). Brass flange also available with brass colored nonmetallic cover (AB). Includes one adpater to accept Legrand AVIP or Extron Electronics MAAP mini architectural adapter plates, Wiremold Open System adapters, and Ortronics TracJack and Series II mounting adapters. Modular Jacks sold separately. NOTE: Assembled with scrub water gasket. For use on tile or carpet floors. AV3 Series Poke-Thru Devices require a 4inch (102mm) diameter hole. Not designed to work with bare concrete or terrazzo. Floor covering thickness 1/8inch minimum.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- A/V device includes one prewired 20A duplex receptacle which can be wired as a standard receptacle or isolated ground
- Finish flange available in gray (GY), black (BK), ivory (VY), brushed aluminum (AL) and brass finish (BS)
- Aluminum and brass flanges standard with black cover
- Aluminum flange also available with an aluminum colored nonmetallic cover (AA)
- Brass flange also available with brass colored nonmetallic cover (AB)
- Modular Jacks sold separately
- Modular Jacks sold separately
- NOTE: Assembled with scrub water gasket
- For use on tile or carpet floors
- AV3 Series Poke-Thru Devices require a 4inch (102mm) diameter hole
- Not designed to work with bare concrete or terrazzo
- For use on tile or carpet floors
Specifications
General Info
Color | Black | ||
Type | Poke-Thru | ||
Application Sector | Commercial, Education, Healthcare, Hospitality | ||
Product Line | Wiremold | ||
Country Of Origin | Mexico | ||
Number of Knockouts | 2 | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
Standard | UL Fire Classified, cULus, NEC | ||
UPC Number | 786564015598 |
Dimensions
Product Height US | 8.25 in | ||
Product Volume US | 1157.06 cu in | ||
Product Width US | 8.25 in | ||
Product Weight US | 6.619 lb | ||
Core Hole Size | 4 in | ||
Cubic Capacity | 24.5 in³ | ||
Knockout Size | 1-1/4 in, 3/4 in |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E2961 | ||
cULus Listed | Yes |
Additional Information
Product Environmental Profile | Yes | ||
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Service Capacity | Dual | ||
Fire Rating | 2 hr | ||
Floor Type | Carpet, Tile, Wood | ||
Number of Outlets | 2 |
Resources
Installation Instructions
Instruction Sheet
CAD Drawings
AV3 Series Assembled Poke-Thru Device - AV3A(rt)TC(ljb)
dxf
RC7 Series Abandonment Plate - RC79APTC
dxf
RC7AFFTC Series Finish Flange & Conduit Adapter Assembly - RC7CFFTC
dxf
RC7AFFTC Series Flush Furniture Feed Poke-Thru Assembly - RC7AFFTC
dxf
RC7AFFTC Series Multi-Service Poke-Thru Device - RC7G
dxf
View More
Brochure
Supporting Document
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
I need this same Poke thru on a 3in core hole, what’s the part number for that?
Hello,
AV3ATCBK comes with (1) 20A duplex and provisions for up to (4) low voltage jacks. RC7ATCBK is the closest available option for a 3"-hole size. This poke thru also comes with (1) 20A duplex and includes (2) Cat6 jacks.
Date published: 2025-05-02
Do these devices qualify as a rated firestop assembly, or is additional firestopping required to maintain a fire rating?
Hello. Yes, this device qualifies to maintain a floor's fire rating up to two hours when properly installed. The code reference language is as follows: "cULus Listed Nonmetallic Outlet Boxes & Fittings Classified for Fire Resistance: File R8209 Guide CEYY. Meets Article 300.21, 300.22(C) & 314 of NEC." Thanks!
Date published: 2025-01-07
for the AV3 Series floor box, Is there a module for a Cat5 shielded coupler ?
This assembly includes Ortronics® TracJack and Series II mounting adapters, and Wiremold Open System adapters and inserts. This should accept standard keystone jacks, although Cat5 shielded couplers may vary in size and shape.
Date published: 2024-03-15
where on the cut sheet does it show the size of the communication stem?
Hello. On the 16-page cut sheet for Surface Style Poke-Thru Devices, page 2 shows charts for Flush Poke-Thru Device Specifications. The second of those charts, for 4" Diameter Hole devices, lists the AV3 Series in the first column, which specifies Feed Channels as follows: 3/" Trade Size for Power, and 1-1/4" Trade Size/Channel for Communications. Thanks!
Date published: 2024-03-28
What part number do I need if I am utilizing Commscope Systimax M Series jacks or Commscope Uniprise jacks. I have poke through model AV3ATCBK.
Hi,
That poke thru will come with QTY 2 of the CM2-U2ATT-BK which is the adapter those jacks would install into.
Thanks,
Date published: 2024-03-28
Do you sell the subpack 1008012?
Hello.
The part number to order this is AV3-ACT-ORT.
Thanks!
Date published: 2024-03-28
Are these rated for wood floors installations?
Do you sale the hardware or parts bag for this? I'm looking for subpack #1008012.
Date published: 2024-03-28
Electrical side and data side? Can I get a hdmi cord in it as well?
Hello Alex,
Yes, an HDMI cord will fit through the 1-1/4" conduit stub which is located on the underside of the AV3 poke thru.
Date published: 2023-04-21
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
6AT2PBK | Wiremold
A 6-inch diameter recessed prewired poke thru assembly with a 2-hour fire rating. It offers 3 gangs of multi-service capacity, and a black flush style cover that is perfect for tile applications.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
8ATC2PGY | Wiremold
An 8-inch diameter recessed prewired poke thru assembly with a 2-hour fire rating. It offers 5 gangs of multi-service capacity, and a gray surface style cover that is perfect for carpet and tile applications.