text.skipToContent text.skipToNavigation

AV3ATC Assembled Poke-Thru Device

AV3ATCAL Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

A/V device includes one prewired 20A duplex receptacle which can be wired as a standard receptacle or isolated ground. Finish flange available in gray (GY), black (BK), ivory (VY), brushed aluminum (AL) and brass finish (BS). Aluminum and brass flanges standard with black cover. Aluminum flange also available with an aluminum colored nonmetallic cover (AA). Brass flange also available with brass colored nonmetallic cover (AB). Includes one adpater to accept Legrand AVIP or Extron Electronics MAAP mini architectural adapter plates, Wiremold Open System adapters, and Ortronics TracJack and Series II mounting adapters. Modular Jacks sold separately. NOTE: Assembled with scrub water gasket. For use on tile or carpet floors. AV3 Series Poke-Thru Devices require a 4'' (102mm) diameter hole. Not designed to work with bare concrete or terrazzo. Floor covering thickness 1/8'' minimum.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • A/V device includes one prewired 20A duplex receptacle which can be wired as a standard receptacle or isolated ground
  • Finish flange available in gray (GY), black (BK), ivory (VY), brushed aluminum (AL) and brass finish (BS)
  • Aluminum and brass flanges standard with black cover
  • Aluminum flange also available with an aluminum colored nonmetallic cover (AA)
  • Brass flange also available with brass colored nonmetallic cover (AB)
  • Modular Jacks sold separately
  • Modular Jacks sold separately
  • NOTE: Assembled with scrub water gasket
  • For use on tile or carpet floors
  • AV3 Series Poke-Thru Devices require a 4'' (102mm) diameter hole
  • Not designed to work with bare concrete or terrazzo
  • For use on tile or carpet floors

Specifications

General Info
Type Poke-Thru
Application Sector Commercial, Education, Healthcare, Hospitality
Product Line Wiremold
Country Of Origin Mexico
Construction Assembled
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard UL Fire Classified, cULus, NEC
UPC Number 786564015628
Dimensions
Product Height US 17.0 in
Product Width US 8.25 in
Product Weight US 6.619 lb
Core Hole Size 4 in
Knockout Size 1-1/4 in, 3/4 in
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E2961
cULus Listed  Yes
Additional Information
Product Environmental Profile Yes
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Cable Entry 3/4 in Conduit Stem
Service Capacity Dual
Fire Rating 2 hr
Floor Type Carpet, Tile, Wood
Number of Outlets 2

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;